Skip to main content
Renesas Electronics Corporation

Overview

Description

The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RX26T right away.

  • This product has two versions: Version 1 (P/N: RTK0EMXE70S00020BJ) and Version 2 (P/N: RTK0EMXE70S00021BJ).
  • MCB-RX26T Version 1 does not support a high-voltage inverter board, while Version 2 supports single PFC control and interleaved PFC control.
  • MCK-RX26T Version 1 (includes MCB-RX26T Type A Version 1) will be discontinued. Please consider using the successor product, MCK-RX26T Version 2 (includes MCB-RX26T Type A Version 2).

Please note that the supported board versions differ depending on the sample code. The supported boards are listed in the application notes included with the sample code. Be sure to use the sample code corresponding to your board's version.

Features

  • The CPU board is equipped with the RX26T as the motor control MCU.
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RX26T
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports high-voltage inverter board
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Motor control evaluation and debugging can be performed safely with the communication board which isolates PC and the CPU board electrically
  • Included items
    • RX26T CPU board (MCB-RX26T Type A)
    • Inverter board (MCI-LV-1)
    • Communication board (MC-COM)
    • Permanent magnet synchronous motors
    • Accessories (cables, standoffs, etc.)

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. type5_rx26t_mck_sample test verification

    Hi, 1. Refer to RX Family Flash Module Using Firmware Integration Technology (R01AN2184); 2. In e2studio, importing type5_rx26t_mck_sample compiles OK, but during debugging, it gets stuck in the infinite loop at while(g_proc_flag == DATFRX_RUN_FORMAT), unable to proceed normally; 3. Unable to perform the ...

    Sep 18, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?