Skip to main content
Renesas Electronics Corporation

Description

The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RX26T right away.

  • This product has two versions: Version 1 (P/N: RTK0EMXE70S00020BJ) and Version 2 (P/N: RTK0EMXE70S00021BJ).
  • MCB-RX26T Version 1 does not support a high-voltage inverter board, while Version 2 supports single PFC control and interleaved PFC control.
  • MCK-RX26T Version 1 (includes MCB-RX26T Type A Version 1) will be discontinued. Please consider using the successor product, MCK-RX26T Version 2 (includes MCB-RX26T Type A Version 2).

Please note that the supported board versions differ depending on the sample code. The supported boards are listed in the application notes included with the sample code. Be sure to use the sample code corresponding to your board's version.

Features

  • The CPU board is equipped with the RX26T as the motor control MCU
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • On-board debugger for flash programming of RX26T
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports high-voltage inverter board
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Motor control evaluation and debugging can be performed safely with the communication board which isolates PC and the CPU board electrically
  • Included items:
    • RX26T CPU board (MCB-RX26T Type A)
    • Inverter board (MCI-LV-1)
    • Communication board (MC-COM)
    • Permanent magnet synchronous motors
    • Accessories (cables, standoffs, etc.)

Applications

Type Title Date
Manual - Development Tools PDF 1.59 MB 日本語
MCK-RX26T is a motor control evaluation kit. It supports brushless DC motors with 1, 2, or 3-shunt current sensing and includes an overcurrent protection function. The kit is compatible with the Motor Control Development Support Tool (Renesas Motor Workbench). This manual provides essential information for using the board, including specifications and jumper settings, as well as software design details such as function descriptions and pin assignment information for interface connectors.
Quick Start Guide PDF 1.40 MB 日本語
To connect the MCK-RX26T board, power it on, and operate the switches, simply follow the procedure described in this guide. It also outlines the steps for executing the program pre-installed on the CPU board and explains how to write a new program. By following these instructions, users can easily drive motors using this product.
Tool News - Release PDF 358 KB 日本語
Application Note PDF 3.00 MB 日本語
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Application Note PDF 5.07 MB 日本語
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Application Note PDF 3.21 MB 日本語
This sample project enables vector control of a permanent magnet synchronous motor (PMSM). Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Application Note PDF 3.47 MB 日本語
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
Application Note PDF 12.71 MB 日本語
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Tool News - Release PDF 150 KB 日本語
This is a Tool News announcing the revision of QE for Motor V1.5.1, Development Assistance Tool for Motor Applications. QE for Motor is a development support tool that supports the development of embedded systems for motors that can be tuned and analyzed in conjunction with Renesas Motor Workbench, in addition to configuring the motor middleware and related drivers of Renesas microcontrollers. The main revision upgrades is support for MCK-RA6T2 Version 2.
Tool News - Release PDF 596 KB 日本語
Application Note PDF 2.77 MB 日本語
This sample program provides a software that can drive 3-phase interior permanent magnet (IPM) motor using sensorless vector control (Sensorless FOC) over the whole speed range from standstill to low, middle, and high speed ranges.
Application Note PDF 2.32 MB 日本語
AI-generated Summary: This sample program enables vector control of two permanent magnet synchronous motors (PMSM) using a Renesas RX26T microcontroller.
PCB Design Files
Log in to Download ZIP 3.29 MB
The design files for the MCK-RX26T include the schematic, BOM lists, and Gerber data for the board layout. These files are essential for board design and manufacturing, enabling a more detailed evaluation of the board.
Tool News - Release PDF 333 KB 日本語
Application Note PDF 7.70 MB 日本語
AI-generated Summary: QE for Motor streamlines motor control software development by providing an integrated workflow for configuration, tuning, and analysis. It supports RA6T2 and RX26T MCU groups with flexible motor control kits and automates settings for Renesas Motor Workbench, enabling efficient motor middleware and driver configuration via GUI. The environment requires Windows 10/11, e2 studio IDE, GNU Arm toolchain, and specific Renesas software versions. Sample programs for sensorless vector control of permanent magnet synchronous motors are included. Reference manuals cover hardware and software tools to facilitate development and validation.
Tool News - Release PDF 913 KB 日本語
16 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 11.41 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program provides a vector control (Hall Field Oriented Control, FOC) function that uses a threephase permanent magnet synchronous motor (PM motor) equipped with a Hall sensor as a position, speed and rotary direction detector over the whole speed range from standstill to low, middle, and high speed. Hall sensor can be viewed as a low-resolution encoder.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=CC-RX|V3.07.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 28.37 MB 日本語 Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: CS+ for CC, e2 studio
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 33.01 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample project enables vector control of a permanent magnet synchronous motor (PMSM) using a Renesas RX26T microcontroller. Current detection for vector control supports both 2-shunt and 1-shunt resistor methods.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 23.96 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: CS+ for CC, e2 studio
This sample program enables vector control of an encoder-equipped permanent magnet synchronous motor (PMSM).
Sample Code
[Software=RX Driver Package|V1.48],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 156.61 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX Function: Driver or Library IDE: e2 studio, GCC EWRX, IAR EWRX
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 8.25 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: e2 studio
This sample program provides a software that can drive 3-phase interior permanent magnet (IPM) motor using sensorless vector control (Sensorless FOC) over the whole speed range from standstill to low, middle, and high speed ranges.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 10.34 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: e2 studio
This sample program enables vector control of two permanent magnet synchronous motors (PMSM) using a Renesas RX26T microcontroller.
7 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EMXE70S00021BJActiveOut of Stock1u | $529.41Renesas Flexible Motor Control Kit for RX26T MCU Group
RTK0EMXE70S00020BJLast Time BuyIn Stock1u | $529.41Renesas Flexible Motor Control Kit for RX26T MCU Group

Support Communities

  1. type5_rx26t_mck_sample test verification

    Hi, 1. Refer to RX Family Flash Module Using Firmware Integration Technology (R01AN2184); 2. In e2studio, importing type5_rx26t_mck_sample compiles OK, but during debugging, it gets stuck in the infinite loop at while(g_proc_flag == DATFRX_RUN_FORMAT), unable to proceed normally; 3. Unable to perform the ...

    Sep 18, 2025