Skip to main content
Renesas Electronics Corporation

Features

  • Wide input voltage range 3V to 36V
  • Synchronous operation for high efficiency
  • No compensation required
  • Integrated High-side and Low-side NMOS devices
  • Selectable PFM or forced PWM mode at light loads
  • Internal fixed (500kHz) or adjustable switching frequency 300kHz to 2MHz
  • Continuous output current up to 500mA
  • Internal or external soft-start
  • Minimal external components required
  • Power-good and enable functions available

Description

The ISL85415 is a 500mA synchronous buck regulator with an input range of 3V to 36V. The device provides an easy-to-use high-efficiency, low BOM-count solution for a variety of applications. The ISL85415 integrates both high-side and low-side NMOS FET's and features a PFM mode for improved efficiency at light loads. The feature can be disabled if forced PWM mode is desired. The device switches at a default frequency of 500kHz, but can also be programmed using an external resistor from 300kHz to 2MHz. The ISL85415 has the ability to use internal or external compensation. By integrating both NMOS devices and providing internal configuration options, minimal external components are required, reducing both the BOM count and complexity of design. With the wide VIN range and reduced BOM the part provides an easy to implement design solution for a variety of applications while giving superior performance. It provides a very robust design for high-voltage Industrial applications and delivers an efficient solution for battery powered applications. The ISL85415 is available in a small Pb-free 4mmx3mm DFN plastic package with an operation temperature range of -40°C to +125°C.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)3
Input Voltage (Max) [Rail 1]36
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)34
Output Current (Max) [Rail 1] (A)0.5
Switching Frequency Range (Typical) (kHz)300 - 2000
Control TypeCurrent Mode
Peak Efficiency (%)94
IQ [Rail 1] (µA)80
SYNCH CapabilityYes
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN4.0 x 3.0 x 0.90120.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Interactive block diagram of the Pirani vacuum gauge system features MCU with a high-precision analog front-end with 24-bit ΔΣ ADC, a 16-bit DAC, and excitation current sources.
Pirani Vacuum Gauge
This system uses thermal conductivity to measure vacuum pressure with high accuracy and compact design.
Voice Over PLC with High-Performance Audio Codec Block Diagram
Voice Over PLC with High-Performance Audio Codec
Power line communication enables audio transmission without extra cables, reducing cost and complexity.
Smart HVAC control with integrated slave actuator block diagram showing MCU-based control of compressor and fan motors, pressure and flow sensing, wireless connectivity, capacitive-touch user interface, and isolated communication between control and actuator boards.
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing.
Displacement Measurement Using LVDT Block Diagram
Displacement Measurement Using LVDT
High-precision LVDT displacement sensor system with robust signal processing for industrial automation.
Interactive block diagram of the adjustable power supply design with USB PD input supports outputs from 5V to 20V and delivers up to 100W.
100W Adjustable Power Supply with USB PD Input
Efficient power supply with USB PD input, adjustable output voltage, and current settings.
Force Sensor Solution Block Diagram
Force Sensor System
Force sensor system for accurate detection and calculations of strain gauge measurements.
Printer Control Panel with NFC Authentication Block Diagram
Printer Control Panel with NFC Authentication
Secure shared printing with NFC authentication ensures only authorized access to sensitive data.
PC Water Cooling System with Wireless Control Block Diagram
PC Water Cooling System with Wireless Control
Advanced PC water cooler with wireless control, efficient heat dissipation, and flexible configurations.
Smart HVAC master actuator block diagram featuring MCU-based BLDC fan motor control, hall sensor feedback, capacitive-touch and LCD interfaces, wireless connectivity, and flow sensor monitoring.
Smart HVAC Master Actuator
Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy.
Functional safety network with safety drive system block diagram features two independent 32‑bit MCUs ensuring precise control and reliable emergency power cutoff in hazardous conditions.
Functional Safety Network with Safety Drive System
Dual safety MCUs enable precise motor control and reliable emergency power cutoff in factory environments.
Industrial Sensor Network Slave Block Diagram
Industrial Sensor Network
Compact industrial sensor network system with flexible interfaces and real-time monitoring.
Industrial Precision Temperature Control Block Diagram
Industrial Precision Temperature Control
This system is ideal for industrial control processes providing accurate temperature measurements with a minimal number of components.
Block diagram of the power line feeder terminal unit features two 32-bit MCUs, buck-boost controllers, and a buck regulator.
Power Line Feeder Terminal Unit
Feeder terminal units monitor high-voltage power lines and measure and store data before uploading it to a central location.

Additional Applications

  • Industrial control
  • Medical devices
  • Portable instrumentation
  • Distributed power supplies
  • Cloud infrastructure

Applied Filters: