Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low input offset voltage: 40µV, Max.
  • Low offset drift: 150nV/°C, Max.
  • Input bias current: 250 pA, Max.
  • Quiescent current (per amplifier): 20µA, Typ.
  • Single supply range: +1.8V to +5.5V
  • Dual supply range: ±0.9V to ±2.75V
  • Low noise (0.01Hz to 10Hz): 1.1µVP-P, Typ.
  • Rail-to-rail inputs and output

Description

The ISL28130, ISL28230 and ISL28430 are single, dual and quad micropower, low offset drift operational amplifiers that are optimized for single and dual supply operation from 1.8V to 5.5V and ±0.9V to ±2.75V. Their low supply current of 20µA and rail-to-rail input/output enable the ISL28130, ISL28230, and ISL28430 to be an excellent general-purpose op amp for a range of applications. The ISL28130, ISL28230 and ISL28430 are ideal for handheld devices that operate off 2AA or single Li-ion batteries.

The ISL28130 is available in industry standard pinouts for 5 Ld SOT-23, 5 Ld SC70 and 8 Ld SOIC packages. The ISL28230 is available in industry standard pinouts for 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages. The ISL28430 is available in 14 Ld TSSOP and 14 Ld SOIC packages. Commercial devices operate over the temperature range of 0°C to 70°C. Full temperature range devices operate over the temperature range of -40°C to 125°C.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-40 to +125°C, 0 to +70°C
Bandwidth (MHz)0.4
IBIAS (nA)0.25
IS per Amp (mA)0.02
Offset Voltage (Max) (mV)0.04
Slew Rate (V/µs)0.2
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Gain Min1
IOUT (A)0.015
Noise VN (nV/√Hz)65
AVOL (dB)150
CMRR (dB)125
PSRR (db)138
EnableNo
VOUT (V)4.9
VS (Min) (V)1.8
VS (Max) (V)5.5
Thermal ShutdownNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SC702.0 x 1.2 x 1.9050.7
SOT232.9 x 1.6 x 0.0051

Application Block Diagrams

100W Multi-Output USB Power Delivery Adapter Block Diagram
100W Multi-Output USB Power Delivery Adapter
High-performance USB PD adapter for efficiently charging multiple electronic devices.
Infusion Pump Block Diagram
Infusion Pump
The infusion pump ensures controlled drug delivery with high stability, accuracy, and long-lasting battery life.
4-20mA Current Loop Transmitter Block Diagram
4-20mA Current Loop Transmitter
4-20mA transmitter with ultra-low power MCU, stable power, and precision analog performance.
Kitchen range hood with a 2D touch control block diagram features a low-power MCU with 16-bit SAR ADC, 24-bit sigma-delta ADC, touch control and versatile high-performance power and analog systems.
Kitchen Range Hood with 2D Touch Sensor
Kitchen range hood with 2D touch control, enhanced sensing, and intuitive interaction.
Electronic Lock with Fingerprint Identification Block Diagram
Electronic Lock with Fingerprint Identification

Additional Applications

  • Bi-directional current sense
  • Temperature measurement
  • Medical equipment
  • Electronic weigh scales
  • Precision/strain gauge sensor
  • Precision regulation
  • Low Ohmic current sense
  • High gain analog front ends

Applied Filters: