Skip to main content
Renesas Electronics Corporation

Features

  • PFC boost controller in an SOT23-6 package
  • Can meet IEC 61000-3-2 harmonic current requirements
  • PF > 0.9 and THD < 10% at full load across the input voltage
  • 250W maximum output power
  • Supports wide AC input voltage – 90VAC to 305VAC with tight AC load and line regulation (±3%)
  • Fast PFC ready time < 0.2s
  • Standby power - < 150mW at 100W and input voltage of 230VAC
  • Shut down function
    • Pull down VFB pin for lower standby power
  • Fully protected
    • Output overvoltage, over-power, overcurrent, sense-resistor short protections
    • Input voltage undervoltage and overvoltage protection
    • Built-in over-temperature protection
    • Open loop protection

Description

The iW2206 boost Power Factor Correction (PFC) controller uses Renesas' PF-Boost™ to provide high power factor (>0.9) and low THD (<10%) at full load across the input voltage range, and it can enable solutions that meet the IEC 61000-3-2 requirements for harmonic currents. The device consumes less than 150mW no-load standby power at 230VAC for designs up to 100W of output power, making it ideal for solid state lighting where the front-end converter is always on.

The iW2206 integrates a full range of protection features including output overvoltage, over-power, input overvoltage and undervoltage, overcurrent and sense resistor short circuit protection, open loop, and over-temperature protection. The device comes in a tiny SOT23-6 package, enabling a smaller total solution size.

Parameters

AttributesValue
UVLO Rising (V)16
UVLO Falling (V)7.95
Output Per Driver UGATE Source|Sink0.22 | 0.4
Supply Current Icc (µA)2100
Switching Frequency Range (Typical) (kHz)300 - 300
FunctionNon-Dimmable
RemarksTM, DCM mode
Tstg (Min) (°C)-65
Tstg (Max) (°C)150

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT23-6L3 x 3 x 1.4560.95

Application Block Diagrams

100W Multi-Output USB Power Delivery Adapter Block Diagram
100W Multi-Output USB Power Delivery Adapter
High-performance USB PD adapter for efficiently charging multiple electronic devices.

Additional Applications

  • High-power USB Type-C™ adapters and hubs
  • Commercial lighting: External fixture drivers

Applied Filters: