Skip to main content
Renesas Electronics Corporation

Features

  • Dual-core: Cortex-M33F at 64MHz as application core, Cortex-M0+ at 64MHz as configurable MAC
  • Receive sensitivity -97dBm, Transmit +5.5dBm
  • 96kB RAM (+16kB Cache), 256kB Flash, 288kB ROM (incl. stack), QSPI external flash/RAM expansion
  • 8-ch, 15 Sigma-Delta ADC
  • Power consumption: RadioRx = 1.2mA, RadioTx = 2.3mA, Active = 34uA/MHz, Hibernation <100nA
  • 3-axis capable quad-decoder (active in hibernation)
  • RTC with 10ms resolution
  • 18mm x 14mm x 2.5mm package (with castellated pins for easy prototyping)

Description

The DA14592MOD is based on the DA14592 Bluetooth® Low Energy 5.2 system-on-chip (SoC) and brings out all its hardware features and capabilities. The module integrates all passives and the antenna, and is supported by user-friendly software. The DA14592MOD targets broad market use and is certified across regions, providing significant reductions in development cost, risk, and time-to-market. A variety of standard and advanced peripherals enable interaction with other system components and the development of advanced user interfaces and feature-rich applications.

The DA14592 is a multi-core wireless microcontroller, combining the latest Arm® Cortex®-M33 application processor with a floating-point unit, advanced power management functionality, a cryptographic security engine, analog and digital peripherals, and a software-configurable protocol engine with a radio that is compliant with the Bluetooth 5.2 Low Energy standard. It includes 256kB of embedded flash and 96kB of RAM.

Parameters

AttributesValue
Wireless StandardBLE 5.2 Core specification
Proprietary 2G4 protocolYes
CPUM33 & M0+
Flash Memory (KB)256
ROM (KB)288
Memory Size (OTP) (KB)2
RAM (KB)96
GPIOs (#)32
Vcc (V)1.7-3.6
Integrated DCDCIntegrated Buck DC-DC converter
Integrated Battery ChargerNo
External Rails and Load CapacityNone
Tx Current (mA)2.3
Rx current (mA)1.2
Output Power Range (dBm)-23 - 5.5
Sensitivity (dBm) (dBm)-97
Clock Rate (MHz)64
Flexible System ClockYes
Execute from FLASHYes
Hardware Crypto EngineYes
QSPI Interface (#)1
SPI (#)1
I2C (#)1
UART (#)2
ADC15-bit x 8-ch, 10-bit x 8-ch
USB Ports (#)0
LE Data Length ExtensionsSupported
2MbpsSupported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingSupported
Periodic AdvertisingNot Supported
AoATX Supported
AoDTX Supported
GATT CachingNot Supported
Bluetooth® MeshNot Supported
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
Module18 x 14.5 x 2.5451.5

Product Comparison

3D illustration featuring top and bottom views of module IC chip package with 45 lead count
3D illustration featuring top and bottom views of FCQFN IC chip package with 52 lead count
DA14592MODDA14592
Pkg. TypeModuleFCQFN, WLCSP
Pkg. Dimensions (mm)18 x 14.5 x 2.52.48 x 3.32 x 0.37, 5.1 x 4.3 x 0.78
Wireless StandardBLE 5.2 Core specificationBLE 5.2 Core specification
RAM (KB)9696
GPIOs (#)3232

Application Block Diagrams

Wired Gaming Keyboard Block Diagram
Gaming Keyboard
A power-efficient, highly integrated, and compact keyboard system with customizable RGB lighting and stable, low-latency wireless performance.
Wired Gaming Mouse Block Diagram
Gaming Mouse
A power-efficient, highly integrated, and compact mouse system with customizable RGB lighting and stable, low-latency wireless performance.
Bluetooth Low Energy Tags for Crowdsourced Location Tracking Block Diagram
Bluetooth Low Energy Tags for Crowdsourced Location Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking​.
Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Additional Applications

  • Crowdsourced location tracking
  • Asset tracking
  • Connected health
  • Human interface device
  • Activity tracker
  • Data logger
  • Point of Sale (PoS) reader
  • Metering
  • High-end voice RCU
  • IoT end node
  • Toys

Applied Filters: