Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging

Description

The AT25XE041B is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.

Parameters

AttributesValue
Memory ClassFusionHD
Memory Density4
Operating Voltage Range (V)1.65 - 3.6
Speed85 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C, -40 to +125°C
Deep Power Down (µA)0.2
Read Current (mA)3.5
Key BenefitLow read and power down current

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
DFN5 x 61.27
SOIC 150MIL 8S1 8——
SOIC-N3.81 x 4.801.27
UDFN 8MA1 8 – 5x6——

Application Block Diagrams

Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusLongevityStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
AT25XE041B-MAHN-TActive2034 JanIn StockDFN1ku | $0.88<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25XE041B-MHN-TActive2034 JanIn StockDFN1ku | $0.95<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25XE041B-MHN-YActive2034 JanOut of StockDFN1ku | $0.95<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tray1TAIWANTAIWAN
AT25XE041B-MHNHR-TActive2034 JanIn StockDFN1ku | $1.05<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25XE041B-MHNHR-YActive2034 JanOut of StockUDFN 8MA1 8 – 5x61ku | $0.99<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tray1TAIWANTAIWAN
AT25XE041B-SSHN-BActive2034 JanOut of StockSOIC-N1ku | $0.7<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1PHILIPPINESTAIWAN
AT25XE041B-SSHN-TActive2034 JanIn StockSOIC-N1ku | $0.7<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESTAIWAN
AT25XE041B-SSHNHR-BActive2034 JanOut of StockSOIC 150MIL 8S1 8<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>1
AT25XE041B-SSHNHR-TActive2034 JanIn StockSOIC-N1ku | $0.78<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESTAIWAN
AT25XE041B-UUN-TObsolete2034 JanOut of StockWLCSP1ku | $0.72<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINESTAIWAN
AT25XE041B-XMHN-BNRND2034 JanOut of StockTSSOP1ku | $0.81Tube1PHILIPPINESTAIWAN
AT25XE041B-XMHN-TNRND2034 JanIn StockTSSOP1ku | $0.81Tape & Reel1PHILIPPINESTAIWAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. DA14585 + AT25XE041B Compatible issues

    Hi I designed the DA14585 and AT25XE041B. I use the SmartSnippets tool to burn external flash memory. The log display is complete. The Interface is JTAG. But if read the flash memory it is empty. I added the AT25XE041B in the spi_flash.h. I use the PLT tool to ...

    Jul 6, 2021
  2. Unclear datasheet AT25XV041B

    Dear Support, I would be very happy if you could answer the following 3 questions as we would like to start with a 0-series production. 1) Is the AT25XV041B soon going to be marked end of life / not recommended for future development? 2) On page 46, the AT25XV041B ...

    Feb 18, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?