Overview
The DA14592MOD-01DEVKT-P Bluetooth® Low Energy Development Kit Pro includes a motherboard, daughterboard, and cables. This kit is specifically designed for software application development and power measurements.
The DA14592 is a dual-core Bluetooth 5.2 System on Chip (SoC) with 256kB of embedded Flash, 288kB ROM, and 96kB RAM that operates at ultra-low power levels while providing world-class RF performance.
Features
- Easily attached/detached daughterboards
- Integrated power measurement module
- Can be powered from a USB power bank
- DC/DC buck or low-dropout regulator (LDO) mode operation
- MikroBUS and Pmod™ headers
- SEGGER J-Link debugger
Sample & Buy
DA14592MOD-01DEVKT-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $150.00Budgetary Price
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.