Overview
The DA14592MOD-0100DB-P daughterboard is specifically designed for use with the DA14592MOD-01DEVKT-P development kit and can be easily attached to its motherboard. It is mounted with a DA14592MOD Bluetooth® module for seamless integration. Additionally, the daughterboard offers the option to attach a coin cell holder, allowing it to be used as a stand-alone device (without the development kit motherboard) for applications such as asset tracking tags or beacons.
The DA14592 is a dual-core Bluetooth 5.2 System on Chip (SoC) with 256kB of embedded Flash, 288kB ROM, and 96kB RAM, operating at ultra-low power levels while delivering world-class RF performance.
Features
- Flexible battery options
- Embedded printed antenna
- Flexible alternative RF output
- JTAG debugger and connectivity to PC
Required Hardware
Main Board
Required
SmartBond™ DA14592 Module Bluetooth Low Energy 5.2 Development Kit Pro
DA14592MOD-01DEVKT-P Active
Develop ultra‑low‑power Bluetooth LE applications using a module‑based SmartBond Pro development platform.
Products in the Design

Sample & Buy
DA14592MOD-0100DB-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $33.00Budgetary Price
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.