Skip to main content
Renesas Electronics Corporation

Overview

The DA14592-01O9DB-P daughterboard is designed specifically for use with the DA14592-016FDEVKT-P development kit and can be easily attached to its motherboard. The daughterboard is mounted with a WLCSP-packaged DA14592 Bluetooth® System-on-Chip (SoC) for seamless integration.

Features

  • Flexible battery options
  • Embedded printed antenna
  • Flexible alternative RF output
  • JTAG debugger and connectivity to PC

Products in the Design

Sample & Buy

DA14592-01O9DB-P Daughterboard

DA14592-01O9DB-P

Active
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $26.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond DA14592 Bluetooth Low Energy 5.2 Daughterboard

Evaluate Bluetooth Low Energy 5.2 designs using a DA14592 daughterboard optimized for easy attachment to the SmartBond Pro development platform.

SmartBond DA14592 Bluetooth Low Energy 5.2 SoC Development Kit Pro

Develop and measure ultra‑low‑power Bluetooth Low Energy applications using a complete SmartBond DA14592 Pro kit designed for software development and power analysis.