Skip to main content
Renesas Electronics Corporation

Overview

The DA14592-016FDEVKT-U is a low-cost single-board Bluetooth® Low Energy USB Development Kit for the DA14592 SmartBond™ System on Chip (SoC), primarily intended for software application development.

The DA14592 is a multi-core Bluetooth 5.2 SoC with 256kB of embedded FLASH. It operates at ultra-low power levels while providing world-class RF performance. The DA14592 is available in both FCQFN and WLCSP packages.

This kit offers a low-cost development board with basic functionality, implemented on a single PCB. The purpose of this cost-effective USB kit is to provide users with the capability for software development, programming DA14592 via JTAG or UART using the DA14592 SDK, and connecting MikroBUS™ modules.

Features

  • Highly integrated DA14592 Bluetooth Smart SoC
  • Single-board USB development kit with Quick Start Guide
  • Ability to connect directly to a PC USB without extra cables
  • Pre-loaded firmware included
  • 2.4GHz printed antenna and slot for SMA connector
  • JTAG and UART interfaces over USB via SEGGER
  • 1 MikroBUS header
  • Reset push button
  • General-purpose LED and button
  • Low cost

Products in the Design

Sample & Buy

DA14592 USB Development Kit

DA14592-016FDEVKT-U

Active
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $44.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond DA14592 Bluetooth Low Energy 5.2 Daughterboard

Expand SmartBond DA14592 development with a plug-in platform designed for efficient Bluetooth Low Energy evaluation, testing, and application development.

SmartBond DA14592 Bluetooth Low Energy 5.2 Daughterboard

Evaluate Bluetooth Low Energy 5.2 designs using a DA14592 daughterboard optimized for easy attachment to the SmartBond Pro development platform.

SmartBond DA14592 Bluetooth Low Energy 5.2 SoC Development Kit Pro

Develop and measure ultra‑low‑power Bluetooth Low Energy applications using a complete SmartBond DA14592 Pro kit designed for software development and power analysis.

Support

Support Communities

  1. DA14592 ble_peripheral demo - Debbug does not work (Breakpoints) and services not appearing

    Hi,I am building the ble peripheral example without error. But when I debug, the fw runs and never gets to the main function:After a restart, it starts always in the correct point:But after the run...  nothing.Even in the phone you cannot see the advertisement (IOS 18 ...

    Mar 4, 2025