Overview
Description
The DA14592-016FDEVKT-P Bluetooth® Low Energy Development Kit Pro includes a motherboard, daughterboard, and cables. This kit is specifically designed for software application development and power measurements.
DA14592 is a dual-core Bluetooth 5.2 System on Chip (SoC) with 256kB of embedded flash that operates at ultra-low power levels, providing world-class RF performance. DA14592 is available in both FCQFN and WLCSP packages.
Features
- Motherboard, SoC daughterboard, USB cable, and Quick Start Guide
- Easily attached/detached daughterboards
- Integrated power measurement module
- Can be powered from a USB power bank
- DC/DC buck or low-dropout regulator (LDO) mode operation
- MikroBUS and Pmod™ headers
- SEGGER J-Link debugger
Applications
Design & Development
Videos & Training
Learn how to kickstart development for the DA1459x series (DA14592, DA14594) using e² studio. We will walk through setup, project creation, configuration, and key tips to streamline your workflow and get started quickly.
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.