Overview
The DA14592-016FDB-P daughterboard is designed specifically for use with the DA14592-016FDEVKT-P development kit and can be easily attached to its motherboard. The daughterboard is mounted with an FCQFN-packaged DA14592 Bluetooth® System-on-Chip (SoC) for seamless integration.
Features
- Flexible battery options
- Embedded printed antenna
- Flexible alternative RF output
- JTAG debugger and connectivity to PC
Sample & Buy
DA14592-016FDB-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $26.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
SmartBond DA14592 Bluetooth Low Energy 5.2 Daughterboard
DA14592-01O9DB-P Active
Expand SmartBond DA14592 development with a plug-in platform designed for efficient Bluetooth Low Energy evaluation, testing, and application development.
SmartBond DA14592 Bluetooth Low Energy 5.2 SoC Development Kit Pro
DA14592-016FDEVKT-P Active
Develop and measure ultra‑low‑power Bluetooth Low Energy applications using a complete SmartBond DA14592 Pro kit designed for software development and power analysis.
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.