Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Category
Temp. Range (°C)
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Scalable 7-Channel 42V ASIL D Power Management IC for Automotive & Industrial MCUs
Active
2040 Jun
1ku | $2.84
Samples Available
—
LQFP, SCQFN
48
7.0 x 0.0 x 0.90, 7.0 x 7.0 x 0.00
Glow Plug Controller
Active
—
1ku | $2.43
Not Available
-40 to +125°C
TQFP48
—
—
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications
Active
—
1ku | $1.05
Samples Available
-40 to +125°C
TSSOP-EP
14
5.0 x 4.4 x 0.00
Automotive 5A Synchronous Buck Regulator
Active
—
—
Samples Available
-40 to +85°C
TQFN
16
3.0 x 3.0 x 0.75
Gate Driver for HEV/EV
Active
—
—
Not Available
-40 to +125°C
SOP16
16
7.5 x 10.3 x 2.3
Dual LDO with Low Noise, High Performance and Low IQ
Active
—
1ku | $0.76
Not Available
-40 to +105°C
DFN
10
3.0 x 3.0 x 0.90
Dual LDO with Low Noise, Very High PSRR and Low IQ
Active
—
1ku | $0.76
Not Available
-40 to +105°C
DFN
10
3.0 x 3.0 x 0.90
Automotive ASIL B PMIC with Three Synchronous Buck Regulators and One Low Dropout Linear Regulator
Active
—
1ku | $2.30
Samples Available
-40 to +105°C, -40 to +125°C
SCQFN
24
4.0 x 4.0 x 0.90
PMIC Designed for Automotive Applications Requiring uo to 8.5A
Active
—
—
Samples Available
-40 to +85°C
40-QFN
40
—
Automotive-Grade, High-Efficiency, 10A, Dual-Phase, Step-Down DC/DC Converter (Buck)
Active
—
—
Samples Available
-40 to +125°C, -40 to +85°C
WFQFN
24
—
Automotive-Grade, High-Efficiency, Dual-Channel (5A per Channel), Step-Down DC/DC Converter (Buck)
Active
—
—
Samples Available
-40 to +105°C, -40 to +125°C, -40 to +85°C
WFQFN
24
—
Automotive-Grade, High-Efficiency, Dual-Channel (3A per Channel), Step-Down DC/DC Converter (Buck)
Active
—
—
Samples Available
-40 to +85°C
24-WFQFN
24
—
Automotive-Grade, High-Efficiency, High Current, Quad-Phase, Step-Down DC/DC Converter (Buck) PMIC
Active
—
—
Not Available
-40 to +105°C
FC-BGA
60
4.5 mm x 7 mm
Automotive-Grade, High-Efficiency, High Current, Dual-Phase, Step-Down DC/DC Converter (Buck) PMIC
Active
—
—
Not Available
-40 to +125°C, -40 to +85°C
FC-BGA
60
4.5 mm x 7 mm
Multiphase 20A Output Current Sub-PMIC
Active
—
—
Not Available
-40 to +85°C
BGA
66
—
Multiphase 2x 10A Output Current Sub-PMIC
Active
—
—
Not Available
-40 to +85°C
BGA
66
—
Multiphase 15A and 5A Output Current Sub-PMIC
Active
—
—
Not Available
-40 to +85°C
BGA
66
—
Automotive-Grade 0.8mm Pitch Multiphase Buck Converter
Active
—
—
Samples Available
-40 to +105°C, -40 to +125°C, -40 to +85°C
BGA, TFBGA 66 5 x 9 ㎟
66
9.0 x 5.0
Automotive-Grade 0.8mm Pitch Multiphase Buck Converter
Active
—
—
Samples Available
-40 to +105°C, -40 to +125°C, -40 to +85°C
66-BGA
66
9.0 x 5.0
PMIC Designed for Automotive Applications Requiring up to 6A Continuous Current
Active
—
—
Samples Available
-40 to +85°C
QFN
40
—
4A, High Efficiency Synchronous Buck Regulator for Automotive Applications
Preview
—
—
Samples Available
-40 to +125°C
SCQFN
22
4.0 x 4.0 x 0.90
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control
Active
—
1ku | $1.87
Samples Available
-40 to +125°C
TSSOP-EP
14
5.0 x 4.4 x 0.00
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Active
—
1ku | $0.57
Samples Available
-40 to +105°C
DFN
8
2.0 x 2.0 x 0.90
40V 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter
Active
—
1ku | $2.59
Samples Available
-40 to +105°C
TSSOP-EP
20
6.5 x 4.4 x 0.00
40V 2.5A Buck Controller with Integrated High-Side MOSFET
Active
—
1ku | $2.37
Samples Available
-40 to +105°C
TSSOP-EP
20
6.5 x 4.4 x 0.00
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Category
Enabled
Category
Temp. Range (°C)
Enabled
Temp. Range (°C)
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
to of
Page of
Compare Selected
Compare up to 5 products