Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Output disconnect during shutdown preventing output precharging and uncontrolled short-circuit current
  • Input voltage range: 0.8V to 4.7V
  • Output current: Up to 500mA (VBAT = 3V, VOUT = 5V)
  • Logic control shutdown (IQ < 1µA)
  • 2MHz switching frequency
  • Up to 95% efficiency at typical operating conditions
  • Fault protection: OVP, OCP, OTP, UVLO
  • 2mmx2mm 8 Ld DFN package
  • Qualified for automotive operations

Description

The ISL78113A provides a tiny and convenient boost power supply solution to generate a regulated output up to 500mA from any sub-5V secondary rail found in an automotive electrical system, including battery powered applications (NiCd, NiMH, or one-cell Li-Ion/Li-Polymer). It offers an adjustable output (3. 0V to 5. 2V) supporting USB-OTG or HDMI applications. The device is able to supply 500mA from a 3V input and 5V output, and has a typical 1. 3A peak current limit. The ISL78113A is a fully integrated, internally compensated, synchronous converter optimized to maximize efficiency and reduce the overall solution size and bill of materials. Its high 2MHz switching frequency allows the use of tiny, low-profile inductors and chip capacitors. It also eliminates potential interference within the AM radio band and the external EMI filtering needed for converters switching at lower rates. To minimize power consumption while off, the device features an ultra-low current shutdown mode dropping quiescent current to 50nA typical. ISL78113A is supplied in an 8 Ld DFN package. The device is rated to operate over the temperature range of -40°C to +105°C.

Parameters

AttributesValue
Output Voltage (Min) (V)1
Output Voltage (Max) (V)5.2
Integrated MOSFET Driver (s)No
Qualification LevelAutomotive

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
DFN2.0 x 2.0 x 0.908

Applications

  • Automotive head units and infotainment systems: especially
  • those including portable HDMI and USB-OTG connectivity
  • Automotive camera systems
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL78113AARAZ-TActiveAvailableIn StockRoHS:EN
DFN1ku | $0.578#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIATAIWAN
ISL78113AARAZ-T7AActiveAvailableIn StockRoHS:EN
DFN1ku | $0.668#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIATAIWAN

Support Communities

  1. ISL78113A shutdown current

    The datasheet for the ISL78113A states that Iq is < 50 nA during shutdown.  However, the datasheet lists the leaking into SW can be as high as 15 uA during shutdown.  Both are attached to the VBat (SW via the inductor as shown in Fig 1), so realistically the VBat net ...

    Mar 8, 2022
  2. ISL78113A AGND pin?

    The ISL78113A datasheet lists pin 6 as "AGND", which is described as analog ground.  Is this is distinct from pin 1, which is labeled as PGND and described as "Power Ground".  AGND is not shown in the typical application schematic shown in Fig 1, and it is not mentioned anywhere ...

    Mar 8, 2022
  3. ISL78113A SPICE model?

    Is there a SPICE model available for the ISL78113A device?

    Mar 10, 2022

Knowledge Base

  1. If ISL78264 is Operated with Both Channels Set for 3.3V Output, Can it Be Operated Without Using the Internal Linear Regulator to Improve Efficiency?

    Yes. The 3.3V output can be boosted to 5V using a simple boost circuit with a controller such as the ISL78113A.

    Aug 5, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?