Skip to main content
Renesas Electronics Corporation

Features

  • Integrated reverse battery protection
  • 10-bit ADC
  • Typ. 14V supply, 30V max
  • Over/under voltage detection
  • Overtemperature protection
  • Integrated gate driver with charge pump
  • LDO and SPI interface to an external controller
  • Integrated gate driver with charge pump
  • TQFP48 package with exposed pad

Description

The CCG9020 is a 5-channel driver for external high-side switches with an integrated charge pump. It is intended for PWM operation controlled by an external uC. The SPI interface provides a variety of configuration options to optimize EMC performance. The built-in 10-bit ADC allows for measurements of channel currents, various interface voltages, and the die temperature. The integrated programmable short-circuit protection, over- and undervoltage detection, and overtemperature shutdown protect the chip and the load. Operation in harsh environments including ground-shift, ground-loss, strong-supply transients, polarity reversal, and a wiring harness with significant inductance is supported. A programmable high-voltage control input and a high-voltage diagnosis output provide a connection to the environment. Low-power sleep mode and different selectable wake-up mechanisms help to reduce the system level power consumption.

Package Options

Pkg. Type
TQFP48

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.

Additional Applications

  • Adaptive glow plug control system for diesel engines
  • PTC heater control

Applied Filters: