Skip to main content

Features

  • 2.8V to 5.5V input voltage
  • 0.3V to 1.57V output voltage
  • 2x 10A output current
  • Dynamic Voltage Control
  • 3MHz nominal switching frequency avoiding the AM band
  • Load transient response ±3.5%
  • Adjustable soft-start
  • -40 °C to +105 °C temperature range
  • Interface I2C and SPI
  • Package: BGA 5.8mm x 3.8mm, 0.5mm pitch

Description

The DA9215-A is a flexible, scalable dual-output sub-PMIC capable of meeting the high power requirements of a wide range of multi-core SoCs, GPUs, and FPGAs. The device includes two high-current buck converters providing up to 20A per buck. Suitable for infotainment, telematics, and ADAS applications, the high current bucks feature a multiphase topology providing outstanding load transient response. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supply or USB power supplies. This solution is also available in automotive AEC-Q100 Grade 2.

Benefits

  • Dynamic Voltage Control (DVC)
  • Integrated power switches
  • Remote sensing at the point of load
  • High efficiency over a wide output range
  • Low output ripple
  • Small <1mm height components

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)

Parameters

AttributesValue
Function2-ch PMIC
Qualification LevelAutomotive
Outputs (#)2
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Output Current Max (A)20
Battery InterfaceNo
Integrated Battery ChargerNo
USB-Power ManagementNo
Switching Frequency (MHz)3 - 3
GPIOs (#)3
Bus Voltage (Max) (V)5.5
Integrated step-down DC/DC Converter Channels (#)2
Step-up DC/DC converter Channels (#)0
Total step-down DC/DC converter channels (#)2
Comm. InterfaceI2C & SPI

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
BGA660.5

Applications

  • Automotive infotainment
  • Automotive navigation devices
  • Advanced Driver Assistance Systems (ADAS)

Applied Filters: