Skip to main content
Renesas Electronics Corporation
Order Now

The RZ/T2N Evaluation Board Kit enables evaluation of the RZ/T2N MPU and development of industrial applications requiring real-time control and industrial networking. The kit includes an onboard SEGGER J-Link™ emulator, Gigabit Ethernet PHY, non-volatile memory, and LPDDR4 memory to support rapid evaluation and prototyping. For multi-axis motor control applications, the optional RZ/T Series Inverter Board Kit (RTK0EM0000S05010BJ) is available.

Features

  • Onboard RZ/T2N MPU (R9A07G076M48GBG, 537-pin package).
  • Gigabit Ethernet PHY, QSPI flash, OctaFlash, eMMC, NAND flash, and DDR memory for comprehensive MPU evaluation.
  • MicroSD card slot, PCIe connector, and Pmod™ interface for easy expansion.
  • Four dedicated inverter board (RTK0EM0000S05010BJ) connectors supporting up to four motors for multi-axis motor control.
  • Header-pin interfaces for connection to user systems.
  • Integrated onboard debugger/emulator for program download and debugging via USB.
  • Supports Renesas e2 studio IDE and RZ FSP.

Products in the Design

RJK03M5DNS
Nch Power MOSFET 30V 25A 6.3mohm Power SON-8 3.3x3.3
2SJ687-ZK
Pch Power MOSFET -20V -20A 7mohm TO-252 / DPAK
9FGV0241
2-Output 1.8V PCIe Gen 1-4 Clock Generator with Zo=100 ohms
QS3VH257
3.3V Quad 2:1 Mux/Demux for Hot Swap Applications
SLG59H1313C
20V, 23mΩ, 4.5A Load Switch with Surge Protection and Adjustable Overvoltage Protection (OVP)
R9A02G011
USB PD Controller
ISL85415
Wide VIN 500mA Synchronous Buck Regulator
RAA211250
Integrated FET 30V, 5A Synchronous Buck Regulator with Internal Compensation and Programmable Frequency
RAA211650
60V 5A Integrated Switching Regulator
ISL85009
9A, 3.8V to 18V Input, Synchronous Buck Regulator
DA9080
Highly Integrated PMIC with 4 Bucks, 1 LDO & 8-Bit ADC in a QFN Package
ISL80020
Compact Synchronous Buck Converter
ISL8026
Compact Synchronous Buck Regulators
AT25SF128A
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support
ISL80505
High Performance 500mA LDO
74CBTLV3125
Low-Voltage Quadruple Bus Switch
74FCT3244
3.3V Octal Buffer/Line Driver
SLG59M1655V
5.5V, 7.8mΩ, 9A Load Switch with Reverse Current Blocking
RV1S9160A
High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler
ISL3176E
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers
QS3VH16233
2.5V/3.3V 32:16 Mux/Demux High Bandwidth Bus Switch
QS3VH245
QuickSwitch Products 3.3V 8-Bit Bus Switch for Hot Swap Applications

Box Contents

  • RZ/T2N evaluation board (RTK9RZT2N1C00010BJ)
  • USB Type-C to Type-C cable x1
  • USB Type-A to micro USB cable x2
Not Included
  • USB Power Delivery 45W USB charger (Type-C) 15V/3A output or more
RTK9RZT2N1C00010BJ board’s top view.

Evaluation Kit for the RZ/T2N High-Performance MPU

RTK9RZT2N1S00010BJ Active
Application:4-Axis Motor Control, Industrial Ethernet Redundancy
1u | $457.50Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RZ/T Series Inverter Board Kit

Start BLDC motor control evaluation quickly using a complete inverter board kit that supports encoder‑based operation.

RZ/T Series Inverter Board

Evaluate BLDC motor control with an inverter board designed for encoder‑based motor control when paired with an RZ/T MPU.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.