Overview
The PTX205RIOTEB combined with the Config Tool GUI allows an easy and fast evaluation of the PTX205R NFC IC performance. It enables rapid performance assessment and supports engineers in integrating NFC functionality through accessible hardware, software, and development resources.
Features
- The PTX205RIOTEB enables quick evaluation of NFC capabilities:
- Antenna matching and diagnostic functionality
- Reader/Writer performance
- Host card emulation performance
- FeliCa Data Terminal Equipment (DTE) operation
- NFC Data Exchange Format (NDEF) data exchange
Sample & Buy
PTX205RIOTEB
Active1u | $138.00Budgetary Price
Support
Support Communities
- Tunneling using PTX2xxr Config Tool
Hello all,I am currently trying to control the NFC chip PTX205RCQ44D13 in my product through the PTX2xxR Rul Config Tool 1.7.1.For that i got the following setup: Computer -> Rul Config Tool -> Ftdi -> Computer -> Product with nfc.When I start a discovery, I can see that the ...
Aug 28, 2026
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.