Overview
The AS019PMODEXP-POCZ Pmod™ expansion board comes with an RZ/G2L MPU platform which serves as the core of a home safety system, collecting air quality, gas, temperature, and humidity data via Pmod sensors. For detecting hazards, it controls relays for safety, triggers camera streaming to a local HDMI display, and allows system reset and overall control via a QT-based GUI system.
Features
- Supports Qt, a cross-platform framework for building GUIs and applications
- Single PMIC chip meeting all the power requirements ensuring high performance, stability, and configurability
- Supports real-time sensor data collection and local storage for immediate response, troubleshooting, and historical reference
Applications
Building AutomationSample & Buy
AS019PMODEXP-POCZ
Active| HTS (US): | 8471.50.0150 |
| ECCN (US): | 3A991.a.2 |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.