Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for smartphone and notebook/tablet PC applications
  • 14.6mΩ RDSON while supporting 1A
  • Power supply/input voltage range: 0.85V ≤ VIN ≤ 1.9V
  • Over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1571V single N-channel reverse blocking load switch is designed for load switching applications. The part comes with one 14.6mΩ 1.0A rated MOSFET with reverse blocking and is controlled by a single ON control pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)1.9
Input Quiescent Current Channel 1, typ (µA)27
Input Quiescent Current Channel 1, max (µA)40
Input Quiescent Current when OFF Channel 1, typ (µA)0.4
Input Quiescent Current when OFF Channel 1, max (µA)3
RDSON (Typ) Channel 1 (mΩ)14.6
IDS Channel 1 (A)1
EnableActive High
Output Voltage Slew Rate set byNo
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-41.0 x 1.0 mm40.4
STDFN-41.0 x 1.0 mm4
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59M1571VActiveAvailableIn StockSTDFN-41ku | $0.2414#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN
SLG59M1571VTRActiveN/AOut of StockSTDFN-44#-40 to +85°C

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?