Overview
The RTKA2P4200S00000BE inductive position sensor evaluation kit is a contactless position sensing kit for evaluating rotary or linear sensor performance. The kit includes software for product configuration, and the GUI can be easily installed. The communication board connects seamlessly to a PC for quick setup and evaluation.
The RTKA2P4200S00000BE kit features the RAA2P4200 magnet-free inductive position sensor IC, designed for absolute rotary, linear, or arc position sensing in industrial applications.
Kit Contents
- RAA2P-COMBOARD communication board
- RAA2P4200R0100: 32mm diameter, 360° rotary sensor module
- RAA2P4200L100: 100mm linear sensor module
- USB-B cable and two interface cables
Features
- Robust contactless position sensing kit for industrial applications
- Configurable IC with I2C, analog, and PWM interfaces
- Suitable for 3.3V or 5.0V applications
Sample & Buy
RTKA2P4200S00000BE
Active1u | $120.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.