Skip to main content
Renesas Electronics Corporation

Smart HVAC Master Actuator

Overview

Description

The master actuator unit serves as the central control hub of the HVAC system, performing all functions of a slave actuator unit while offering additional capabilities. It collects data from indoor and outdoor sensor units, as well as slave actuator units, and can gather weather information from the internet if an IP gateway is implemented. Using algorithms or advanced embedded AI technology, the unit calculates and determines set points for each slave actuator, such as flow direction and temperature. These set points are provided to each slave actuator and the master unit, featuring a local graphical user interface (GUI) that can be mirrored via Bluetooth® or a web interface.

Additionally, it manages a real-time clock (RTC) to synchronize operation modes based on day, time, or holidays across the system. From a system perspective, the master and slave actuators can share the same hardware and software, with the master functioning as a role rather than a specific device. This design prevents a single point of failure, allowing another slave actuator to assume the master role if needed, though only one master can be active in the system at any time.

System Benefits​:

  • The MCU enables Bluetooth 5 mesh communication​ for seamless connectivity with other devices.
  • The master actuator can optionally include an integrated gateway for intranet/internet access, using secure communication protocols such as HTTPS or MQTT.
  • Supports multiple connectivity technologies, including Wi-Fi® (IEEE 802.11), Thread or Zigbee (IEEE 802.15.4), Ethernet (IEEE 802.3), LTE-M/NB-IoT, and LoRaWAN®, depending on regional availability and requirements.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Master Fan Control BoardMaster Fan Control BoardMaster Fan Control BoardSheet.430AntennaSheet.423Sheet.424Sheet.425Sheet.426Sheet.427Connector Line.429Connector Line.411Horizontal Wire BundleCommunication Lines B.795222Connector Line.406Connector Line.390Connector Line.391Connector Line.392Connector Line.385Connector Line.382Connector dotted line.366Connector dotted line.367Connector dotted line.369Connector dotted line.370Connector dotted line.371Ext. Supply e.g. 24VExt. Supply e.g. 24VExt. Supply e.g. 24VEU079EU079EU079Connector LineConnector Line.326Connector Line.327Vertical Wire Bundle222Sheet.331Vertical Wire Bundle.332 222Sheet.334Vertical Wire Bundle.335 222Sheet.337Connector Line.339Connector Line.340Connector Line.344LV BLDC MotorLV BLDC MotorLV BLDC MotorVertical Wire Bundle.346333Sheet.348Vertical Wire Bundle.349333Sheet.351Connector Line.352Connector ArrowConnector dotted arrowLV DC SupplyLV DC SupplyLV DC SupplyConnector dotted lineConnector Line.386Connector Line.387Connector 1.160Connector 1.160.389Vertical Wire Bundle.393222Sheet.395Vertical Wire Bundle.396 222Sheet.398Vertical Wire Bundle.399222Sheet.401Connector Line.402Connector 1.160.40312V12V12V3V33V33V3Connector Line.409Connector 1.160.410Buck RegulatorBuck Regulator*Buck Regulator*Buck-RegulatorBuck RegulatorBuck RegulatorLow Pass FilterLow Pass FilterLow Pass FilterHalf-Bridge DriverHalf-Bridge DriverHalf-Bridge DriverHalf Bridge DriverHalf-Bridge DriverHalf-Bridge DriverHalf-Bridge DriverHalf-Bridge DriverHalf-Bridge DriverLCDLCDLCDCap Touch SensorsCap Touch SensorsCap Touch SensorsEthernet PHYEthernet PHYEthernet PHYWi-Fi, LTE-M/NB-IoT, LoRa, etc.Wi-Fi, LoRa, LTE-M/NB-IoT, etc.Wi-Fi, LoRa,LTE-M/NB-IoT, etc.Flow SensorFlow SensorFlow SensorHall SensorHall SensorHall SensorMOSFET Bank x6MOSFET Bank x6MOSFETBank x6Sheet.415MicrocontrollerMCU*MCU*LCD I/FLCD I/FLCD I/FCap TouchCap TouchCap TouchEthernetEthernetEthernetSerial I/FSerial I/FSerial I/FFlow Sensor I/F or ADCFlow Sensor I/F or ADCFlow Sensor I/F or ADCSCISCISCIPWM x6PWM x6PWM x6ADC x3ADC x3ADC x3VDDVDDVDDConnector Line.416Connector 1.160.417Vertical Wire Bundle.418333Sheet.420Sheet.433MCUMCUMCUSCISCISCIVDDVDDVDDBLE5 PHYBLE5 PHYBLE5 PHY*Alternatively, RAA211412 or RAA211320 buck regulators can be used with RX74N MCU-based designs.*Alternatively, RAA211412 or RAA211320 buck regulators can be...*Alternatively, RAA211412 or RAA211320 buck regulators can be used with RX74N MCU-based designs.MotorSheet.342Sheet.343MM
Exiting Interactive Block Diagram