We offer a lineup of verified middleware for the RZ/G Linux package. Since the operation of the middleware has been verified by both partners and Renesas, you can leverage them to easily expand the functionality of your application system.
Key Features:
- Expand the functionality of the verified Linux package.
- Operation of all add-ons are verified by Renesas and partners.
- Sample application software can be run immediately.
- Release versions can be licensed directly from partner developers.
Partner's Solution

wolfSSL SSL/TLS Embedded Library
wolfSSL is a lightweight C-language-based SSL/TLS library for embedded systems.
wolfSSL

EtherCAT Master Stack [Evaluation version]
EC-Master is a master-side protocol stack designed and optimized to work on different embedded (real-time) operating systems.
acontis technologies GmbH

Warp!! is a quick-start solution for embedded Linux and Android systems.
Its track record of widespread adoption makes Warp!! the solution of choice for quick booting.
Lineo Solutions, Inc.

Ubiquitous DTCP is a software development kit (SDK) for developing networked devices compatible with content protection by DTCP.
Ubiquitous AI Corporation

Ubiquitous HDCP is a software development kit optimized for the implementation of HDCP.
Ubiquitous AI Corporation



Noise robust always-listening wake word engine with voice barge-in capability and local phrase-spotted command.
Sensory, Inc.

ITTIA DB SQL offers RZ/G device manufactures a modular software architecture that enables devices to collect, store and manage data. It is highly optimized and reliable, with a low total cost of ownership. With ITTIA DB SQL, developers build robust, high-value products, with no database administrator to manage and connect data. ITTIA DB SQL libraries are cross-platform, supporting C, C++ and various scripting languages.
ITTIA

ZoomVoice software enables emphasizing a voice from target direction and suppressing ambient noises
Techno Mathematical Co., Ltd.

TMC's original WDR engine corrects overexposure and underexposure occurred in the scenes with large differences in brightness such as dark areas and backlight, and it provides visually easy-to-see images.
Techno Mathematical Co., Ltd.

The "uC3+Linux" can achieve a coexistence of Linux with RTOS on the RZ/G. It also provides the communication capability between them.
eForce Co.,Ltd.