Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

VK-RZ/A1R3 is built for industrial use and is compatible with Arduino® UNO R3 shields. Renesas' RZ/A1LU MPU enables very compact embedded designs with 3MB of on-chip SRAM. This is a convenient Mbed-enabled board for rapid device prototype development. It offers an excellent solution for all kinds of industrial, professional, or hobby projects.

Image
Vekatech VK RZ/A1R3

Features

  • Arm® Cortex®-A9 at 384MHz
  • RAM: 3MB, Flash: 16MB QSPI
  • 1x 24-pin FPC camera (VGA), 1x RJ45, 1x SDHI
  • 1x USB 2.0 Type C, 1x CAN + 1x RS-485 (screwless), 2x LEDs, 1x BTN
  • 1x µUSB 2.0 Type B: Arm DAPLink (Flash, Debug and TTY)

Comparison

Applications

Documentation