Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

The RNX-RZA3UL-OSM is a solderable system-on-module (SoM) based on the Renesas RZ/A3UL 64-bit MPU. It is available in three system-on-chip (SoC) variants, in compliance with Open Standard Module™ specification OSM Size-M.

Image
RNX-RZA3UL-OSM

Features

  • Compliant with Open Standard Module™ specification OSM Size-M, 45mm x 30mm
  • Single-core Arm® Cortex®-A55 CPU, 1GHz
  • RAM: 1GiB, DDR4
  • eMMC: 4GiB (optional: up to 64GiB)
  • QSPI NOR Flash (optional)

Comparison

Applications

  • Industrial controls
  • Smart home
  • Home appliance
  • Smart buildings
  • Consumer electronics