Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

The MRZG2LS is a SMARC v2.1 compliant system-on-module (SoM) developed based on the Renesas RZ Family architecture, offering high performance for embedded systems. The RZ/G2L has many interfaces such as camera input, display output, USB 2.0, and Gigabit Ethernet, making it ideal for applications such as entry-class industrial human machine interfaces (HMI) and embedded devices with video capabilities.

Image
Aries MRZG2LS

Features

  • Single or dual Cortex®-A55, up to 1GHz
  • Optional AI accelerator; DRP-AI on MRZV2L
  • 3D graphics engine (Arm® Mali-G31)
  • Video codec (H.264), Cortex-M33 512MB – 4GB DDR4 RAM
  • SPI NOR, 4GB – 64GB eMMC NAND Flash
  • Dual 10/100/1000MBit Ethernet with PHY
  • USB 2.0 Host/OTG, 2x CAN, UART, I2C, SPI, ADC
  • Camera interface MIPI-CSI
  • Display interface MIPI-DSI
  • Commercial (0 °C...+70 °C) / industrial (-40 °C...+85 °C) temperature range supported

Comparison

Applications

Documentation