Overview
Description
The MRZV2LS is a SMARC v2.1 compliant system-on-module (SoM) developed based on Renesas RZ Family architecture offering high performance for embedded systems. The RZ/V2L is equipped with a Cortex®-A55 (1.2GHz) CPU and a Renesas proprietary built-in AI accelerator (DRP-AI) for vision AI. The DRP-AI is configured with DRP and AI-MAC with a 16-bit DDR3L/DDR4 interface and a built-in 3D graphics engine with an Arm® Mali-G31 and video codec (H.264) to reduce board space and enable compact designs.
Features
- Single or dual Cortex-A55, up to 1GHz
- Optional AI accelerator; DRP-AI on MRZV2L
- 3D graphics engine (Arm Mali-G31)
- Video codec (H.264), Cortex-M33, 512MB – 4GB DDR4 RAM
- SPI NOR, 4GB – 64GB eMMC NAND Flash
- Dual 10/100/1000MBit Ethernet with PHY
- USB 2.0 Host/OTG, 2x CAN, UART, I2C, SPI, ADC
- Camera interface MIPI-CSI
- Display interface MIPI-DSI
- Commercial (0 °C...+70 °C) / industrial (-40 °C...+85 °C) temperature range supported
Comparison
Applications
- IoT
- Industrial controls
- Mobile applications

