Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

VK-RZ/V2L is built for industrial use and is compatible with Raspberry Pi® 4 shields for convenient AI integration. The Renesas RZ/V2L is a power-efficient, vision-AI accelerator device, optimized for AI/ML applications. Excellent solution for all kinds of industrial, professional, or hobby projects.

Image
Vekatech VK-RZ/V2L

Features

  • 2x Arm® Cortex®-A55 at 1.2GHz + Cortex®-M33, 2x Gigabit RJ45 (1x PoE)
  • RAM: 2GB DDR4, Flash: 32MB QSPI and 32GB eMMC, 2x CAN FD, 6x ANI + ADC_TRG
  • 1x 22-pin FPC camera (MIPI-CSI), 1x µHDMI 1.4 video, 1x 30-pin FPC display (MIPI-DSI)
  • Wi-Fi/Bluetooth® Low Energy (LE) module (DA16600), 1x SDHI, 2x Host USB 2.0 A, 1x 3.5mm audio, 1x user BTN
  • 1x µUSB 2.0 A: System TTY ( + optional Cortex®-M DBG [FW] ), 4x user LEDs (R|G|B|Y)

Comparison

Applications

Documentation