Skip to main content
Renesas Electronics Corporation

Features

  • 300mA high performance LDO
  • Excellent transient response to large current steps
  • Excellent load regulation: <0.1% voltage change across full range of load current
  • High PSRR: 75dB @ 1kHz
  • Wide input voltage capability: 2.3V to 6.5V
  • Very low quiescent current: 50µA
  • Low dropout voltage: typically 200mV @ 300mA
  • Low output noise: typically 45µVRMS @ 100µA (1.5V)
  • Stable with 1µF to 10µF ceramic capacitors
  • Soft-start to limit input current surge during enable
  • Current limit and overheat protection
  • ±1.8% accuracy over all operating conditions
  • Tiny 2mmx3mm 8 Ld DFN package
  • -40°C to +85°C operating temperature range
  • Pb-free (RoHS compliant)

Description

ISL9005A is a high performance Low Dropout linear regulator capable of sourcing 300mA current. It has a low standby current and high-PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The ISL9005A has a high PSRR of 75dB and an output noise of less than 45µVRMS. When coupled with a no load quiescent current of 50µA, (typical) and 0. 1µA shutdown current, the ISL9005A is an ideal choice for portable wireless equipment. Several different fixed voltage outputs are standard. Output voltage options for each LDO range are from 1. 5V to 3. 3V. Other output voltage options may be available upon request.

Parameters

AttributesValue
Input Voltage (Min) (V)2.3
Input Voltage (Max) (V)6.5
Output Voltage (Min) (V)1.5
Output Voltage (Max) (V)3.3
Output Current 1 (Max) (A)0.3
Drop Out Voltage (Typical)250 @ 300mA
Fixed Output Voltage OptionYes
PSRR (db)75
Quiescent Current50 µA
Noise (10Hz to 100kHz) (μVrms)45
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 3.0 x 0.9080.5

Application Block Diagrams

AI drawing robot arm interactive block diagram features a high-performance MCU, advanced AI/ML capabilities, and precision motor control.
AI Drawing Robot Arm
AI-driven robot arm with precision motor control and smart image processing for creative automation.
Base locator system block diagram featuring an MCU, Bluetooth 5.2 SoC, and load switch.
Universal Bluetooth Low Energy Angle of Arrival Locator for Asset Tracking
The ATLAS system enables real-time, high-precision tracking of thousands of assets with flexible power and connectivity.
Modbus ASCII/RTU Slave Board Block Diagram
Modbus ASCII/RTU Slave Board
Low-power Modbus design enables factory automation and environmental monitoring control.
Induction Heating Cooker Block Diagram
Induction Heating Cooker

Additional Applications

  • PDAs, cell phones and smart phones
  • Portable instruments, MP3 players
  • Handheld devices, including medical handhelds

Applied Filters: