Skip to main content
Renesas Electronics Corporation

Description

The Embedded Target for RH850 Multicore is a RH850 model-based multicore environment that simplifies complex driving control for the autonomous-driving era. In addition to the multicore support of the PILS (Note) tool for automatic configuration of environments, Embedded Target for Renesas CS+.

In addition, Embedded Target for RH850 Multicore + Multirate can directly and automatically generate parallelized code for multicore devices that are to run code from control models for engines, vehicle bodies and so on, which will, in general, require multiple control periods (requiring multi-rate control).

The Embedded Target for RH850 Multicore generates parallel code for multicore RH850 devices through the implementation phase of a Simulink® model from The MathWorks®, Inc. It contributes to innovative automotive control systems for “eco-cars” (fuel economy and CO2 regulation) and to enhanced safety through the evaluation of functionality and performance in the flow of development.

Features

  • This enables evaluation of the operation of systems with multiple control periods, such as systems for controlling engines and bodies, and ECUs (Electronic Control Units), in which multiple systems for controlling various items in the vehicle as a whole are integrated.
    • The generated schedulers are conformant with the type α control model that the MathWorks Automotive Advisory Board (MAAB) recommends in the Control Algorithm Modeling Guidelines.
    • Automatically generated code is of the multi-rate single-task type and runs on multicore devices without an OS.
  • The allowable margins for processing, for which the worst execution timespans during simulation are going to be the control periods, can be checked
    • Graphical display of the states of execution for each core in sub-system units of Simulink models
    • Acquisition of execution times in sub-system units at the time of simulation through the debugger of CS+
    • Graphical display of the states of execution for each core in sub-system units
  • This makes it possible to compare and examine which software structures make effective use of the capacity of the multiple cores directly on MATLAB® and Simulink models
    • Based on the execution time of each subsystem measured during simulation, core allocation can be configured through a dedicated GUI.
  • Returning to earlier stages in design due to incorrect estimation of parallel performance before implementing software can be avoided, and the development times for multicore control software can be shortened
    • Automatically generates parallel source code and provides visualization of the performance of multiple cores during modelling
  • Cycle-accurate simulators as optional features of CS+, which allow the measurement of times that closely reflect those of actual systems. (For some of the RH850 MCUs) [Cycle-Accurate Simulator for RH850]
  • Learn More

Release Information

  • The Embedded Target for RH850, which supports the block unit performance analysis of the single core is also available.
  • To purchase the tool, contact your local Renesas Electronics marketing office or distributor for release date.

Latest Ver.: V5.05.00
Released: Oct 05, 2026
Release information (See Tool News)
Operating Environment

Type of License

Four license types are available: Commercial License A, B, and C, and Evaluation License D. The product can also be used without a license, with limited functionality. Please refer to the "Comparison of the Functions of Embedded Target Products" for details on the features available with each license type.
Commercial licenses are annual licenses valid for one year. Contact your nearest Renesas distributor with regard to purchasing products.

For customer who consider commercial version of this tool

We recommend that you check operating environments of this tool carefully and try the free evaluation version (with full functionality for three months) on your development environment first to check if it works properly. In particular, when performing detailed time measurements on an actual device, a target device equipped with trace RAM is required.
Again, please check operating environments of the Embedded Target for RH850 carefully.

Evaluation Version Information

After obtaining this tool from the download list, please request the license key from your distributor or our sales representative, or follow the steps below.

  1. Access technical support on the Renesas Web site.
  2. Click on [LOG IN] and log in to the site with your ID which has been registered with My Renesas.
  3. Click on [SUBMIT A TICKET] in the upper right of the screen.
  4. Issue a new ticket by referring to the table and examples of entry which are shown to the right side.
    Title: Request a License Key for Evaluation version of the Embedded Target for RH850 Multicore + Multirate
    MCU Product Family: Target device using this tool (RH850/F1KM, etc.)
    Description: Describe the purpose for use, field of application for Embedded Target and your previous experience in using model-based development environments including MATLAB® and experience (or plans)  for using our target device.

Using the Product Without a License

After downloading the product from the download list, you can start using it immediately without applying for a license.
Although some functions are restricted when no license is installed, the product can still be used for executing PIL simulation and verifying connectivity with your development environment.
For details of the functions available under each license type, please refer to "Comparison of the Functions of Embedded Target Products".

Note: MATLAB®, Simulink® are registered trademarks of The MathWorks, Inc.

Target Devices

Embedded Target for RH850 Multicore + Multirate and Embedded Target for RH850 Multicore support the MCUs listed below.
Contact our distributors regarding our plans in regard to support for the other MCUs, i.e. those for which we do not currently provide a cycle-accurate simulator.

 

SeriesApplicable MCUCycle-accurate simulator
RH850/C1xRH850/C1H, RH850/C1M-A1, RH850/C1M-A2Yes
RH850/E1xRH850/E1M-S2 (Note1)Please contact us.
RH850/F1xRH850/F1L、 RH850/F1HPlease contact us.
RH850/F1KxRH850/F1K、RH850/F1KM、RH850/F1KHYes
RH850/P1xRH850/P1H-C、 RH850/P1M、 RH850/P1M-C、 RH850/P1M-EYes
RH850/E2xRH850/E2M, RH850/E2UH, RH850/E2HYes
RH850/U2xRH850/U2A, RH850/U2B, RH850/U2CYes

Note

  1. Use only main CPU.
Type Title Date
Software & Tools - Other
Log in to Download ZIP 13.19 MB 日本語
1 item
Type Title Date
Tool News - Release PDF 261 KB 日本語
Embedded Target for RH850 Multicore + Multirate is a model-based development tool that automatically generates code for RH850 devices from Simulink models and builds PILS environments. This revision adds support for use without a license and additional devices.
Flyer PDF 264 KB 日本語 , 简体中文
Tool News - Release PDF 206 KB 日本語
Flyer PDF 803 KB 日本語
4 items

Functions

  • Generation of code for verifying algorithms from Simulink models
  • Automatic generation of Processor in the Loop Simulation (PILS) environments

Flow of Operations

  1. Measuring execution times: The execution times of a Simulink model are measured in sub system units by using the software trace function of the debugger of CS+ on PILS of a single core. (This function is also supported even Embedded Target for RH850.)
  2. Core allocation: Based on the execution times acquired in Step 1, the user defines a core allocation plan for parallel execution on the target multicore device.
  3. Code generation: Based on the user-defined core allocation plan, inter-core synchronization processing is automatically inserted into the model, and parallel source code for the RH850 is generated using Embedded Coder from The MathWorks, Inc.
  4. Re-measuring execution time: The execution times with the cores having been allocated in sub-system units are acquired by the debugger function of CS+, and the states of execution for each core are displayed in a graph.

Comparison of the Functions of Embedded Target Products

 

Function

No Performance Analysis in Blocks

Performance Analysis in Blocks

Single-Core PIL
Simulation

Single-Core PIL
Simulation

Single-Core PIL
Simulation
(Multi-Rate Model)
Multi-Core PIL
Simulation
 
Multi-Core PIL
Simulation
(Multi-Rate Model)
License TypeA) Embedded Target for RH850 Multicore + Multirate
RH850 multicore multirate version (commercial version)
lenslenslenslenslens
B) Embedded Target for RH850 Multicore 
RH850 multicore version (commercial version)
lenslenslenslens—
C) Embedded Target for RH850
RH850 single-core version (commercial version)
lenslenslens——
D) Embedded Target for RH850 Multicore + Multirate
RH850 multicore multirate version (Evaluation Version)
lenslenslenslenslens
Without the above licenselens————

lens Supported | — Not supported

 

Related Information

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?