Skip to main content
Renesas Electronics Corporation

Features

  • CPU Core:
    • 240MHz core×2 (Inc. Lockstep dual core x1)
    • FPU
  • Clock:
    • Main Oscillator: 20 MHz
    • PLL with selectable SSCG mode: 240 MHz
    • PLL without SSCG mode: 80 MHz
    • On-chip low-speed oscillator: 240 kHz
  • Data transfer: DMAC / DTS
  • Timer:
    • Timer array unit D (TAUD) 2 units
    • Timer array unit J (TAUJ) 1 unit
    • Motor control timer (TSG3) 2 units
    • Encoder timer (ENCA) 2 units
  • Analog: SAR A/D Converter 37 channels, 2 units
  • Communication Interfaces:
    • Clocked Serial Interface H (CSIH) 2 channels
    • CAN interface (RS-CAN) 4 channels
    • LIN master interface (RLIN2) 3 channels
    • Serial Communication Interface (SCI3) 3 channels
  • Motor Control:
    • Motor control timer (TSG3) 2 units
    • R/D converter (RDC2) 2 units
    • Enhanced motor control unit (EMU2) 1 unit
  • Safety:
    • Multi-Input Signature Generator (MISG)
    • Clock Monitor
    • Watchdog Timer
    • Memory protection function
  • Power Supply Voltage:
    • 1.15 - 1.35 V (CPU core)
    • 3.0 - 3.6/4.5 - 5.5 V (I/O, System, AD converter, RD converter)
  • Temperature: Tj= -40 - +150°

Description

The RH850/C1H with internal 2 Resolver/Digital Converters (RDC2) and 2 motor control units (EMU2) reduces CPU load and can control motors with very little CPU interaction.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)4096
RAM (KB)240
Carrier TypeFull Carton (Tray)
Supply Voltage (V)4.5 - 5.5
I/O Ports87
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)2
CAN (ch)4
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)32
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)37
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FBGA17 x 17 x 22520.8

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.

Additional Applications

  • HEV/EV

Applied Filters: