Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU Core:
    • 400MHz core x6 (Inc. Lockstep dual core x4)
    • FPU x6, FP-SIMD x2,
  • Clock:
    • Main Oscillator: 20/40 MHz, PLL: 400 MHz
    • Internal Oscillator: 100 MHz
  • Data transfer: sDMAC / DTS
  • Timers : Engine Control Timer (ATU-V), GTM, Encoder Timer 2 units
  • Analog: SAR A/D Converter 96 ch, 4 modules ,
    • Delta-Sigma A/D Converter 38 ch, 10 modules ,
    • Cyclic A/D Converter 8 ch, 1 module
  • Communication interfaces :
    • Serial Communication Interface (SCI3) 4 ch,
    • Clock Synchronous Serial Interface(CSIH) 8 ch,
    • High-Speed Bus (RHSB) 4 ch,
    • LIN/UART,LIN/Master,LIN/Slave(RLIN3) 8 ch,
    • CAN/CAN-FD 10 ch,
    • FlexRay 2 unit,
    • SENT I/F(RSENT) 20 ch,
    • High Speed Serial Peripheral Interface (HS-SPI) 1 ch,
    • High-Speed Serial I/F(RHSIF) 1 ch,
    • Ethernet 1 ch,
    • Peripheral sensor interface compliant with PSI5 Version 2.2 via the external transceiver (PSI5-S) 1 ch,
    • Peripheral sensor interface compliant with PSI5 Version 2.0 (PSI5) 1 ch,
    • External Bus Interface
  • Digital Filter Engine (DFE) 20 ch, 2 units
  • Security : Hardware security module (compliant with SHE/EVITA-Medium automotive security standard)
  • Power Supply Voltage:
    • 1.025 - 1.155 V (CPU core);
    • 3.0 - 3.6 V / 4.5 - 5.5 V (I/O, System, AD converter)
  • Temperature: Tj= -40 - +150 degC

Description

The RH850/E2UH microcontrollers operate at 400 MHz and are equipped with large-capacity code flash and RAM of the highest speed class, which is necessary for real-time control. By leveraging multiple G4MH cores, the RH850/E2M supports even more advanced functionality, and many built-in functions such as security functions for Evita Medium and functional safety (ISO 26262) functions make it easier to get the certification. Over The Air (OTA) updating for automatically updating software wirelessly to a safer control program is also supported.

Parameters

AttributesValue
Main CPUG4MH
Program Memory (KB)16384
RAM (KB)2048
Supply Voltage (V)3 - 5.5
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speedYes
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)20
SPI (ch)8
CAN (ch)0
CAN-FD (ch)10
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)154
16-Bit Timer (ch) (#)40
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)80, 96
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)38
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypeLead Count (#)
BGA373373
BGA468468

Applications

  • Automotive powertrain

Applied Filters: