Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU Core:
    • 240/320MHz core x1 (Inc. Lockstep dual core x1)
    • 80MHz core (Peripheral Control core) x1
    • FPU x1
  • Clock:
    • Main Oscillator: 20 MHz
    • PLL with selectable SSCG mode: 320/240 MHz
    • PLL without SSCG mode: 80 MHz
    • On-chip low-speed oscillator: 240 kHz
  • Data transfer: DMAC / DTS
  • Timer: Engine Control Timer (ATU-IV), Autonomous pulse adapter (APA), Motor Control Timer (TSG2) 2 ch, Timer Option (TAPA) 2 ch
  • Analog:
    • SAR A/D Converter 48 ch, 2 modules
    • ΔΣA/D Converter 8 ch, 8 modules
  • Communication Interfaces:
    • Serial Communication Interface (SCI3) 4 ch
    • Clock Synchronous Serial Interface(CSIH) 4 ch
    • High-Speed Bus (RHSB) 2 ch
    • LIN/Master (RLIN2) 1 ch, CAN/CAN-FD (Selectable) 4 ch
    • FlexRay 1 unit
    • SENT I/F(RSENT) 6 ch
  • Digital Filter Engine (DFE) 16 ch, 1 unit
  • Safety:
    • Multi-Input Signature Generator (MISG)
    • Clock Monitor
    • Watchdog Timer
    • Secure Watchdog Timer
    • Memory protection function
    • Voltage Monitor
  • Power Supply Voltage:
    • 1.15 - 1.35 V (CPU core)
    • 3.0 - 3.6 V / 4.5 - 5.5 V (I/O, System, AD converter)
  • Temperature: Tj= -40 - +150°C

Description

RH850/E1M-S2 are suitable for engine control, and at 320 MHz have the highest class of operating frequency among automotive microcontrollers. The CPU core of the RH850/E1M-S2 delivers 30% better performance for engine control system applications than its predecessor. The RH850/E1M-S2 supports the SENT communication standard for sensor information, and also supports not only CAN FD for higher speed in-vehicle networks, but also ICU-S for the automotive security that will be demanded by cars going forward. It also has many built-in functions for realizing functional safety (ISO 26262) that facilitate certification.

Parameters

AttributesValue
Main CPUG3MH
Program Memory (KB)4096
RAM (KB)352
Supply Voltage (V)3 - 5.5
I/O Ports130, 155
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)4
CAN (ch)0
CAN-FD (ch)4
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)112
16-Bit Timer (ch) (#)28
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)48
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)8
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
BGA25217 x 17 x 22520.8
BGA30419 x 19 x 23040.8
FBGA17 x 17 x 22520.8

Applied Filters: