メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Voltage: 3V to 5.5V
  • Package: 176-pin LFQFP
  • Memory: SRAM Max. 736KB, Program Flash Max. 6MB
  • Timer: 32-bit Timer (ch) x 8, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 3, Timer for OS x 10ch, Encoder timer x 1ch
  • PWM: PWM Output x 96, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 38, 12-bit A/D Converter (ch) x 32
  • On-chip Oscillator Freq. (MHz): 8 MHz, Low Speed: 240 kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

説明

RH850/F1Hは2つのRH850G3コアを搭載し、低消費電力ながら高い演算能力を持ち、多彩な内蔵周辺機能を搭載した32ビットシングルチップマイコンです。様々な車載システムに対応するために、多くのメモリ-パッケージのバリエーションを持っています。

アプリケーション

  • Body
型名状態サンプル在庫パッケージ
RH850/F1H-DUMMYNRNDN/A在庫切れPackage

Renesas Boards & Kits

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor

サポートコミュニティ

  1. RH850をCS+やe2studioで.......

    こんばんは、NAKAといいます。 RH850F1Lを使うことになりました。ところで、RH850をCS+やe2sutudioで開発されている方みえますか?うちの会 ...

    2015年10月21日
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.