Skip to main content

Features

  • CPU Core:
    • 400MHz core x2 (Inc. Lockstep dual core x2)
    • FPU x2, FP-SIMD x2
  • Clock:
    • Main Oscillator: 20/40 MHz, PLL: 400 MHz
    • Internal Oscillator: 100 MHz
  • Data transfer: sDMAC / DTS
  • Timers : Engine Control Timer (ATU-V), GTM, Encoder Timer 2 units
  • Analog: SAR A/D Converter 80 ch, 4 modules , Delta-Sigma A/D Converter 26ch, 6 modules, Cyclic A/D Converter 8 ch, 1 module
  • Communication interfaces :
    • Serial Communication Interface (SCI3) 4 ch,
    • Clock Synchronous Serial Interface(CSIH) 6 ch,
    • High-Speed Bus (RHSB) 2 ch,
    • LIN/UART,LIN/Master,LIN/Slave(RLIN3) 6 ch,
    • CAN/CAN-FD 5 ch,
    • FlexRay 1 unit,
    • SENT I/F(RSENT) 17 ch,
    • High Speed Serial Peripheral Interface (HS-SPI) 1 ch,
    • High-Speed Serial I/F(RHSIF) 1 ch,
    • Ethernet 1 ch,
    • Peripheral sensor interface compliant with PSI5 Version 2.2 via the external transceiver (PSI5-S) 1 ch
  • Digital Filter Engine (DFE) 16 ch, 2 units
  • Security : Hardware security module (compliant with SHE/EVITA-Medium automotive security standard)
  • Power Supply Voltage:
    • 1.20 - 1.35 V (CPU core);
    • 3.0 - 3.6 V / 4.5 - 5.5 V (I/O, System, AD converter)
  • Temperature: Tj= -40 - +150 degC

Description

The RH850/E2M microcontrollers operate at 400 MHz and are equipped with large-capacity code flash and RAM of the highest speed class, which is necessary for real-time control. By leveraging multiple G4MH cores, the RH850/E2M supports even more advanced functionality, and many built-in functions such as security functions for Evita Medium and functional safety (ISO 26262) functions make it easier to get certification. Over The Air (OTA) updating for automatically updating software wirelessly to a safer control program is also supported.

Parameters

Attributes Value
Main CPU G4MH
Program Memory (KB) 8192
RAM (KB) 768
Supply Voltage (V) 3.0 - 5.5
3D GPU No
Temp. Range (°C) -40 to +150
Ethernet speed Yes
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 17
SPI (ch) 6
CAN (ch) 0
CAN-FD (ch) 5
Wireless No
SDHI (ch) 0
High Resolution Output Timer 0
PWM Output (pin#) 0
32-Bit Timer (ch) 114
16-Bit Timer (ch) (#) 36
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 52, 80
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 26
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Image Codec No
Segment LCD Controller No

Package Options

Pkg. Type Lead Count (#)
BGA292 292
BGA373 373

Applications

  • Powertrain

Applied Filters: