Skip to main content
Renesas Electronics Corporation

Features

  • Highest level of computing performance
    • Calculation performance of about 5.5 thousand DMIPS
  • ECC function indispensable for system’s high reliability
    • ECC support for both L1/L2cache, DDR/IF
  • 128KB System RAM
  • Built-in high-speed interface (USB 3.0, PCI-e, Gbit-Ether)
  • Full high-definition H.265 decoder, H.264 decoder/encoder installed
  • Equipped with 3DGfx engine Power VR ideal for embedded devices
  • Security function for communication, data, and program protection
  • Explore Renesas-validated DRAM Compatibility List

Description

High processing performance with dual-core Arm® Cortex®-A53 (1.2GHz) CPUs, with 3D graphics and video codec engine.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).

Android is a trademark of Google LLC.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A53 x 2
Program Memory (KB)0
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)3 - 3.6
I/O Ports132
NPUNo
DRAM I/FDDR3L-1856 (32-bit)
3D GPUPowerVR GE8300
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)1200
Ethernet speed100M/1G
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 1 / 1 )
PCI Express (generation and ch)PCIe (Gen2.0 1Lane) x 1 ch
SCI or UART (ch)11
SPI (ch)4
I2C (#)8
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)19
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)1
Image CodecH.264 enc/dec, H.265 dec
Segment LCD ControllerNo
Security & EncryptionAES, RSA, Hash, TRNG, Arm TrustZone, Secure boot

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCBGA21 x 21 x 2.255520.8

Application Block Diagrams

This full-function HMI with FHD video support features built-in USB 3.0, PCI Express, and Gigabit-Ethernet interfaces and includes embedded processors equipped with a dual-core Arm Cortex-A53 (1.2GHz) CPU.
Full-function HMI with FHD Video Support
Full-function HMI platform features a high-performance MPU and offers built-in USB 3.0, PCI Express, and Gigabit Ethernet interfaces.

Applied Filters: