Features
- Power supply voltage (VIN) 2.9 V to 5.5 V
- 4 buck converters
- Selectable output voltage range for all bucks:
- 1.5 V to 2.7 V, 20 mV step
- 0.55 V to 1.9 V, 10 mV step
- Maximum output current:
- CH1, CH2, CH3 Bucks: 2.5 A
- CH4 Buck: 5.0 A
- CH1 Buck pin configured Bypass mode
- Interleaving of switching phases of bucks
- LDO:
- VOUT: 1.4 V to 1.9 V, 20 mV step
- IOUT: 0.1 A (max)
- Load switch (LSW)
- RDS_ON: 20 mΩ (typ)
- Current limit at soft start: 100 mA
- Current limit: 4 A
- 36 WLCSP (2.5 mm x 2.5 mm)
Benefits
- Highly configurable and flexible design with 6-channel
- Excellent input/output and efficiency characteristics minimize board area
- Complete supervision functions (UVLO, OC, OV, UV, TSD) improve system stability
Description
The DA9083 is a six-channel system power management IC that integrates four buck converters, one LDO, and one load switch. This high current, integrated PMIC is ideal for Client and Enterprise SSD Modules, Hybrid Drives, and other memory management applications. Due to its highly configurable and flexible design, it supports a wide variety of other applications with integrated microcontrollers, DSPs, and FPGAs in embedded applications and a host of other Internet of Things (IoT) and consumer applications. The DA9083 is offered in a 36 WLCSP package.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Standard |
| Product Type | MPU |
| Processor Supplier | Renesas |
| Processor Name | RZ N2L SOM |
| Total step-down DC/DC converter channels (#) | 4 |
| Step-up DC/DC converter Channels (#) | 0 |
| Input Voltage (Min) (V) | 2.9 |
| Input Voltage (Max) (V) | 5.5 |
| Bus Voltage (Max) (V) | 5.5 |
| Output Current Max (A) | 0.1 |
| Outputs (#) | 6 |
| Function | 6-ch PMIC |
| Comm. Interface | I2C |
| Battery Interface | No |
| GPIOs (#) | 0 |
| Integrated Battery Charger | No |
| Switching Frequency (MHz) | 1.9 - 1.9 |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| WLCSP | 36 |
Application Block Diagrams
| Industrial Gigabit Ethernet System on Module Industrial gigabit Ethernet SoM enables fast data transmission and easy integration for efficient industry use. |
Additional Applications
- SSD (Solid State Drive) module
- Portable devices
- Home entertainment equipment
Applied Filters: