Overview
The RZ/G2E Evaluation Board Kit from Silicon Linux Corporation is designed for use with Renesas RZ/G2E MPUs and is compatible with 96Boards. It includes a main board and a extension board, enabling evaluation of most RZ/G2E mounted functions when connected together.
Note: When ordering, include “EK874” in the inquiry form message field. EK874 is intended for evaluation purposes only and is not for mass production.
Features
- Processor: RZ/G2E
- Main Memory: 2GB DDR3L
- QSPI NOR Flash: 64MB
- I2C EEPROM: 512B
- External Storage: microSD x1
- Connectivity: USB 2.0 x 2-ch, USB 3.0 x 1-ch, GbE x1
- HDMI, Low-Voltage Differential Signaling (LVDS), or MIPI Display Serial Interface (MIPI DSI) output
- Wi-Fi and Bluetooth
- Renesas Power Management Integrated Circuits (PMICs)
- Dimensions: 54mm x 85mm
Applications
Building AutomationVideos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.