メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Optimized for telecommunications equipment, high‑performance enterprise computing, and motor drives
  • 13.3mΩ RDSON
  • Maximum continuous current: 5A
  • Wide operating supply voltage: 12V or 24V
  • Automatic nFET safe operating area (SOA) protection
  • Two-stage current limit protection
    • Resistor-adjustable active current limit
    • Fixed 0.5A short-circuit current limit
  • ON-OFF control: Active HIGH

説明

The SLG59H1010V is a high‑performance 13.3mΩ NMOS load switch designed to control 12V or 24V power rails up to 5A. Using a proprietary MOSFET design, the SLG59H1010V achieves a stable 13.3mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1010V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40°C to 85°C range, the SLG59H1010V is available in a low thermal resistance, RoHS‑compliant 1.6mm x 3.0mm STQFN package.

パラメータ

属性値
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)10.8
VIN Channel 1 max. (V)25.2
Input Quiescent Current Channel 1, typ (µA)500
Input Quiescent Current Channel 1, max (µA)600
Input Quiescent Current when OFF Channel 1, typ (µA)1
Input Quiescent Current when OFF Channel 1, max (µA)3
RDSON (Typ) Channel 1 (mΩ)13.3
IDS Channel 1 (A)5
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 5
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputYes
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-181.6 x 3.0 mm180.4
STQFN-181.6 x 3.0 mm18—

アプリケーション・ブロック図

Smart Solar Tracking and Cleaning System Block Diagram
スマートソーラートラッキングおよびクリーニングシステム
ソーラーパネルトラッカは、最適化された露出、自動クリーニング、クラウド接続により効率を向上させます。
IO-Link master block diagram features a built-in IO-Link hardware frame, temperature and supply voltage monitoring and protection, overload protection for channels and connected devices.
IO-Link マスター
IO-Linkゲートウェイキットは、Arm Cortex-R52 MPUによって制御される8つのセンサ/アクチュエータをイーサネットで接続します。

その他アプリケーション

  • Power-rail switching
  • Multifunction printers
  • Large-format copiers
  • Telecommunications equipment
  • High-performance computing 12V and 24V point‑of‑load power distribution
  • Motor drives

適用されたフィルター