適用されたフィルター
14製品中の14
Drag here to set row groups
Drag here to set column labels
型名
説明
ブロック図
状態
在庫
参考価格(米ドル)
サンプル
Function
Supported Protocols
Compatible Primary-Side IC
Application
Pkg. Type
Pkg. Dimensions (mm)
最大48V出力対応・高電力密度対応の同期整流(SR)コントローラ
アクティブ
1u | $0.22
サンプル入手可能
Synchronous Rectifier Controller for High‑Density, Wide-Output Designs
—
Electric Bicycles, Home Appliance, Industrial Power, Motor Control, Notebooさらに表示
SOT23-6L
0.118 x 0.118 x 0.0512
Secondary-Side USB Power Delivery 3.1 Protocol and Interface IC for Single and Multi-port Adapters up to 240W
アクティブ
—
利用できません
Accurate multi-level voltage and current control, Built-in digital loop comさらに表示
USB PD 3.0 w/PPS, USB PD 3.1 EPR
Single-Port and Multi-Port RapidCharge™ AC/DC Chargers
TDFN-16L
4 x 5 x 0.75
Zero Standby Power Secondary-Side Combo IC for Regulation and Synchronous Rectification Control of Power Supplies to 140W
アクティブ
—
利用できません
Integrated Regulation, Synchronous Rectifier Controller
—
140W+ Zero Standby Power Fixed Voltage Power Supplies
TDFN-14L
3 x 4 x 0.75
Zero Standby Power Secondary-Side USB Power Delivery 3.1 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 100W Chargers
アクティブ
—
利用できません
Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller
USB PD 3.1 w/PPS
100W+ Zero Standby Power RapidCharge™ AC/DC Chargers
TDFN-14L
3 x 4 x 0.75
Digital Synchronous Rectifier Controller Works in High-Side and Low-Side Rectification Configurations to Optimize Magnetics
アクティブ
—
サンプル入手可能
Optimized for wide range topologies, Support system output voltage from 3V さらに表示
—
Auxiliary Power Supplies in Servers, Appliances and Desktops, Industrial/hoさらに表示
SOT23-6L
0.118 x 0.118 x 0.0512
Zero Standby Power Secondary-Side USB Power Delivery 3.0 Interface IC Integrated with Synchronous Rectifier Controller and VBUS FET Driver for 63W Chargers
アクティブ
—
利用できません
Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller
USB PD 3.0 w/PPS
63W RapidCharge™ AC/DC Chargers for Smartphones, Laptops
TDFN-14L
3 x 4 x 0.75
Qualcomm® Quick Charge™ 3.0 USBインタフェース用AC/DC二次側コントローラ
アクティブ
—
利用できません
RapidCharge™ Protocol IC
QC2.0, QC3.0
Companion to iW1782, Qualcomm® Quick Charge™ 3.0 and 2.0 Adapters
SOT23-6L
0.118 x 0.118 x 0.0512
USB Power Delivery 3.0 Interface Controller with Integrated Current Sense
アクティブ
—
利用できません
RapidCharge™ Protocol IC
QC2.0, QC3.0, USB PD 3.0 w/PPS
Companion to iW1781 & iW1791, Direct Charge Adapters, Qualcomm® Quick Chargさらに表示
Contact Us
3 x 4 x 0.75
Integrated Secondary-Side Synchronous Rectifier Controller and RapidCharge Interface IC for Qualcomm Quick Charge 3.0 and 2.0 Applications
アクティブ
—
利用できません
Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller
QC3.0
Low BOM Cost Qualcomm® Quick Charge™ 3.0/2.0 Travel Adapters
SOIC-8
0.197 x 0.244 x 0.069
Digital Synchronous Rectifier Replaces Schottky Diode for Higher Efficiency, Ultra-Compact Offline Power Supplies
アクティブ
—
利用できません
Synchronous Rectifier Controller
—
Higher Efficiency, Ultra-Fast Dynamic Load Response (DLR) AC/DC Power Supplさらに表示
MSOP-8, SOIC-8
0.197 x 0.244 x 0.069
ショットキーダイオードに代わるデジタル同期整流器、RapidCharge™など超高電力密度AC/DC電源アダプタに搭載
アクティブ
—
利用できません
Built-in fast system output voltage transient detection, Support system outさらに表示
—
Compact AC/DC adaptors/Chargers
SOT23-6L
0.118 x 0.118 x 0.0512
同期整流コントローラとVBUS FETドライバを内蔵した2次側USB Power Delivery 3.0インタフェースIC
アクティブ
—
利用できません
Integrated RapidCharge™ Protocol IC, Synchronous Rectifier Controller
QC2.0, QC3.0, QC4.0, USB PD 3.0 w/PPS
65W+ RapidCharge™ AC/DC Chargers for Smartphones, Laptops, Power Tools, Proさらに表示
Contact Us
4 x 4 x 0.85
60V MOSFET内蔵 2次側同期整流コントローラ
アクティブ
—
利用できません
Integrated Synchronous MOSFET, Synchronous Rectifier Controller
—
High Power Density AC/DC Power Adapters up to 15W Output
SOIC-8
0.197 x 0.244 x 0.069
全て選択
型名
Enabled
型名
説明
Enabled
説明
状態
Enabled
状態
在庫
Enabled
在庫
参考価格(米ドル)
Enabled
参考価格(米ドル)
サンプル
Enabled
サンプル
Function
Enabled
Function
Supported Protocols
Enabled
Supported Protocols
Compatible Primary-Side IC
Enabled
Compatible Primary-Side IC
Application
Enabled
Application
Pkg. Type
Enabled
Pkg. Type
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
to of
Page of
選択済の比較製品
5製品まで比較できます