メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • 2.8V to 5.5V input voltage
  • 0.3V to 1.57V output voltage
  • 2x 10A output current
  • Dynamic Voltage Control
  • 3MHz nominal switching frequency avoiding the AM band
  • Load transient response ±3.5%
  • Adjustable soft start
  • -40 °C to +105 °C temperature range
  • Interface I2C and SPI
  • Package: BGA 5.8mm x 3.8mm 0.5mm pitch

説明

The DA9214-A is a synchronous dual step-down converter supplying the processor's core and GPU rail in automotive infotainment and navigation system applications requiring high currents. DA9214-A is also suitable for powering FPGAs.

The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supplies or USB power supplies. DA9214-A delivers2x 10A output current, suitable for the highest performing application processors such as multicore arrangements of the Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9214-A provides outstanding load transient response and component sizes below 1mm height.

Benefits

  • Dynamic Voltage Control (DVC)
  • Integrated power switches
  • Remote sensing at point of load
  • High efficiency over a wide output range
  • Low output ripple
  • Small <1mm height components

Supported SoC PMIC Platforms

  • Xilinx MPSoCs and FPGAs
    • Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
  • Renesas R-Car Processor Family
    • R-Car H3

パラメータ

属性値
Qualification LevelAutomotive
Product TypeSoC
Processor SupplierRenesas
Processor NameR-CAR M3, M3e, M3N, H3
Total step-down DC/DC converter channels (#)2
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)20
Outputs (#)2
Function2-ch PMIC
Comm. InterfaceI2C & SPI
Battery InterfaceNo
GPIOs (#)3
Integrated Battery ChargerNo
Switching Frequency (MHz)3 - 3

パッケージオプション

Pkg. TypeLead Count (#)Pitch (mm)
BGA660.5

アプリケーション・ブロック図

Infotainment and Automated Driving Systems with Fewer Components Block Diagram
インフォテインメント&自動運転システム
コンフィギュラブルICを搭載した自動運転システムにより、コスト効率の高い統合と柔軟性を実現。
Automotive Cockpit Solution with Haptics Block Diagram
ハプティクスを備えた自動車コックピットシステム
次世代の触覚、BroadLEDドライバ、PMICを備えた高度なコックピットシステム。
Tire Pressure Monitoring System Block Diagram
タイヤ空気圧監視システム
PMICを内蔵した低電力Bluetooth LE TPMS設計により、コスト、サイズ、開発時間を短縮します。

その他アプリケーション

  • Automotive infotainment
  • Automotive navigation devices
  • Advanced Driver Assistance Systems (ADAS)

適用されたフィルター