Overview
Description
・Supports e² studio Linux version
The QE for BLE is a dedicated tool for developing embedded software in systems which support the Bluetooth® Low Energy protocol stack. This tool makes it easy to test the communications features of Bluetooth Low Energy of Renesas MCU, thus reducing development periods up to products being placed on the market.
This product is a plug-in which extends the Renesas IDE "e² studio".
This product is available free of charge.
The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Renesas Electronics is under license.
Features
- You can try communications based on Bluetooth with a scripting feature for calling API commands for the Bluetooth® Low Energy protocol stack.
- Log communications between Bluetooth devices.
- Sample scripts for connection to smartphones
- You can test your rough ideas, even though your original hardware is not yet ready.
- Learn More
Release Information
| Product Name | Latest Ver. | Released | Target Device(Note1) | Details | Download(Note2) | Operating Environment |
|---|---|---|---|---|---|---|
| QE for BLE[RA,RE,RX](Note3) | V1.8.0 | Jun 27, 2025 | RA Family | See Release Note | Download | Operating Environment |
| RE Family | ||||||
| RX Family | ||||||
| QE for BLE | V1.0.0 | Mar 22, 2016 | RL78 Family | See Tool News | Download |
Notes
- For detailed support devices, refer to "Target Devices".
- Installing this Product >>
- Always use the latest version of QE for BLE[RA,RE,RX] Utility.
Updating QE for BLE[RA,RE,RX] Utility>>
Target Devices
Please contact Renesas sales division for RE Family.
Design & Development
Explore
Videos & Training
This video provides an overview of QE for BLE, a tool that generates code to implement standard Bluetooth® Low Energy profiles. To create Bluetooth LE-compatible devices, you need to define the device’s communication behavior. For applications requiring functionality beyond the available standard profiles, QE for BLE also enables you to design custom profiles and automatically generate the corresponding code.
Additional Details
Features
Easy Testing of Communications via the Bluetooth Specification
You can try communications based on Bluetooth with a scripting feature for calling API commands for the Bluetooth® Low Energy protocol stack, and log communications between Bluetooth devices.
With these features, you can soon start testing Bluetooth operations, leaving you to concentrate on understanding or studying the basic features of communications, without having to create a complicated embedded program requiring initial settings for an MCU and so on.
We will be providing users with sample scripts for connection to smartphones in each of the various profiles (communications protocols defined by Bluetooth). (Note1)
Note
- The supported functions differ depending on the QE for BLE for each MCU family.
Limitless Usages and Combinations
Since Bluetooth communications can be controlled by a PC (QE for BLE runs under the e² studio) instead of special hardware, you can test your rough ideas (e.g., for operation with a Heart Rate Profile (HRP) device) by using the scripting feature to verify its operation, even though your original hardware is not yet ready.
While developing applications for smartphones, you can check the various settings of the target devices by using a PC with the scripting feature of the QE as a pseudo other party.
Supported Library
The confirmed debugging tools
| Device | E2 emulator | E2 emulator Lite | SEGGER J-Link (J-Link OB) |
|---|---|---|---|
| RA Family | ✔ | ||
| RX Family | ✔ | ||
| RL78 Family | ✔ |
Support
Support Communities
- RA4W1 BLE: Alert notification profile
Dear Renesas team, We have added Alert notification profile in our BLE project on RA4W1 chipset. From the mobile app,, I am able to see the Alert Notification services available on RA4W1 EVK. I have configured, RA4W1 EVK as the client for this profile. I need to get the call ...
Apr 26, 2022