Overview
Description
The luminescence of LED lighting can be easily adjusted with an application on your smartphone. This can be achieved in this reference design by using the RL78/G1D Bluetooth® Low Energy (LE) microcontroller to connect to your smartphone.
Features
- Main control board includes the RL78/G1D Bluetooth LE module
- The Flash ROM size of RL78/G1D is 256KB; the RAM size is 20KB
- Peripheral board includes the power supply circuit, an RGB LED, and RGB LED driver circuit
- RGB LED driver circuit is achieved through 3 channel transistors with 4 sets of RGB LEDs connected in parallel to increase the brightness
- Connects to a smartphone application
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.