Skip to main content
Renesas Electronics Corporation

Overview

Description

The PMOD Expansion Board for RYZ012x1 provides an entry point to evaluation and developing for the RYZ012A1/B1. The PMOD Expansion Board easily connects to Renesas MCU kits via the PMOD interface. And the PMOD Expansion Board can be controlled through an SPI or UART interface.

Features

  • On-board RYZ012A1
  • Easy connection to Renesas MCU kits via PMOD
  • UART / SPI interface can be selected by pin
  • Firmware written for Bluetooth® Low Energy (LE) operation
  • Supported by the RA MCU family’s Flexible Software Package (FSP) and the QE for BLE tool
  • Driver for RX MCUs available

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Applied Filters:

Support

Knowledge Base

  1. Where is the RYZ012x1 firmware?

    The PMOD expansion board (RTKYZ012A1B00000BE) and RYZ012x1 Module are delivered pre-programmed with the firmware. The latest version firmware is available on the product website. Please refer to the question "How can customers program the module" for software update.

    Feb 14, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?