Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The EK-RA4W1 evaluation kit enables users to effortlessly evaluate the features of the RA4W1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and various IDEs.

Getting Started

Running the Quick Start Example Project

  1. Power up the EK-RA4W1 board through the USB debug port (J11) using the micro USB device cable connected to a 5V power source. The green power LED will light up.
  2. The quick start example project will begin to execute blinking the red user LED.
  3. Refer to the EK-RA4W1 – Quick Start Guide (ZIP) to explore additional functionality of the quick start example project.

Developing Embedded Applications

  1. Modifying the quick start example project – refer to the EK-RA4W1 Quick Start Guide for instructions on importing, modifying and building the quick start example project.
  2. Start with one of the many other example projects – choose from many example projects to learn about different peripherals of the RA4W1 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - utilize the EK-RA4W1 board with your choice of ecosystem add-ons.
  2. Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA4W1 design package.

Features

  • MCU Native Pin Access:
    • R7FA4W1AD2CNG MCU
    • 48MHz, Arm Cortex®-M4 core
    • 512kB Code Flash, 96kB SRAM
    • 56 pins, QFN package, 7mm x 7mm x 0.90mm, 0.5mm pitch
    • MCU headers: 28 pins x2
    • MCU current measurement points
  • Ecosystem & System Control Access:
    • USB Full Speed device
    • 5V input through USB debug
    • Debug on-board (Segger J-Link®)
    • One Digilent PmodTM (SPI)
    • User LED
    • Mechanical user button
    • MCU boot configuration jumper
    • ArduinoTM UNO connector

Products in the Design

Sample & Buy

EK-RA4W1 Evaluation Board

Evaluation Kit for RA4W1 MCU Group

RTK7EKA4W1S00000BJ Active
Description:Evaluation Kit for RA4W1 MCU Group
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
SPQ:1
Pb (Lead) Free:No
Assembly Location:JAPAN

Videos & Training

Support

Support Communities

  1. Can't debug with VSC on Linux (EK-RA4W1)

    Hi I use the latest Renesas VSC extensions on Linux Mint 21 (Ubuntu 22.04). The Supports Folder Path is "/home/p/.eclipse/com.renesas.platform_311039091" according to e2studion installation details / Support Folders. I added this information to the Renesas Debug Settings as shown ...

    Jun 8, 2025
  2. Arduino sketch on EK-RA4W1

    Hi, I ported Arduino library for EK-RA4W1 on FSP. This is a minimal implementation yet. You can enjoy your sketch e2studio as seen below screen shot.  How to get started  1. Download the following zip. ra4w1_sketch_20210312.zip 2. Import the zip as archive file. This was exported ...

    Mar 11, 2021
  3. Driving a DC Motor with the help of drv8212 motor driver with pwm on EK-RA4W1 on E2 Studio IDE

    Hi ,  I am quiet new to the Boards and need help with Driving a DC Motor using  drv8212 motor driver with PWM on EK-RA4W1 on E2 Studio IDE . Please help me with the code and clock configurations and any other necessary specifications. This thread was automatically locked due to ...

    Nov 24, 2023
View All Results from Support Communities (20)

Knowledge Base

  1. RA Family: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit)

    ... has equipped each EK (Evaluation Kit) for RA MCUs, such as EK-RA2E1, EK-RA2E2, EK-RA2L1, EK-RA2A1, etcEK-RA4M1、EK-RA4M2、EK-RA4M3、EK-RA4W1、EK-RA6M1、EK-RA6M2, EK-RA6M3, EK-RA6M4, EK-RA6M5, etc., all EKs come with J-Link OB (On-Board Debugger), which means ...

    Dec 14, 2023