Skip to main content
Renesas Electronics Corporation

Description

In today's society, people are paying more attention to their personal health data, including body weight, body fat percentage and other body composition measurements. As a result, body fat scales are becoming more and more popular. Using Renesas' Smart Body Fat Scale solution, information for health management such as body fat can be measured easily. The body fat scale includes four weighing sensors and four metal electrodes for body impedance measurement. When people stand on the four metal electrodes, the body impedance can be measured by an impedance detection circuit, and then by combining this information with height, gender, age, and weight, the body fat and other health parameters can be calculated. The resulting value calculated from weight and bio-impedance can be displayed on an LCD monitor and checked through a smartphone application simultaneously.

This solution features the RL78/L1A MCU integrated with rich analog peripherals and an LCD, and the RL78/G1D MCU's Bluetooth® Low Energy (LE) communication function. It is suitable for healthcare bio-sensing applications.

* This solution is a non-medical device.

Features

  • Demo board includes the RL78/L1A and the RL78/G1D module
  • Flash ROM size of the RL78/L1A is 96KB and the RAM size is 5.5KB
  • Smartphone app available to communicate with the Smart Body Fat Scale via its built-in Bluetooth module
  • Includes four weighing sensors for weight measurement
  • Includes four metal electrodes for body impedance measurement
  • Uses the Bioelectrical Impedance Analysis (BIA) technique
  • Displays body weight, body mass index (BMI), body fat percentage and body impedance
  • Power supply: Four AAA batteries

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 559 KB
Manual - Hardware
Log in to Download PDF 2.16 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 945 KB
1 item

Support Communities

  1. RL78 Quick Solutions

    ... Human Sensor RL78/L1A Smart Blood Pressure Monitor RL78/G11 Safety Light Curtain RL78/G11 High-End Gas Cooker RL78/L1A Smart Body Fat ScaleRL78/G11 Water Quality Tester RL78/G11 Portable Environment Monitor RL78/G1D PowerPoint Presenter RL78/G1D Smart ...

    Nov 27, 2018
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.