Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Target Board / CPU Board for RL78 Family

RL78 Family Development Environment

RL78 Family Development Environment — Boards and Kits

 

The target board (CPU board) is a trial evaluation board that allows beginners to quickly and safely check MCU operation.
Because all pins of the MCU are assigned on the peripheral board connector, the evaluation circuit can be created by using a commercially available universal board.

 

Product List

Product IDTitle
QB-R5F10Y16-TBRL78/G10 (R5F10Y16) Target Board
RTE510Y470TGB00000RRL78/G10 (R5F10Y47) CPU Board
YQB-R5F1057A-TBRL78/G11 (R5F1057AANA) Target Board
QB-R5F1026A-TBRL78/G12 (R5F1026AASP) Target Board
QB-R5F100LE-TBRL78/G13 (R5F100LE) Target Board
QB-R5F100SL-TBRL78/G13 (R5F100SLAFB) Target Board
RTK5RLG13AC00000BJRL78/G13A Target Board
QB-R5F104LE-TBRL78/G14 (R5F104LEAFB) Target Board
QB-R5F104PJ-TBRL78/G14 (R5F104PJAFB) Target Board
QB-R5F10ELE-TBRL78/G1A (R5F10ELEAFB) Target Board
QB-R5F10JGC-TBRL78/G1C (R5F10JGCAFB) Target Board
YQB-R5F11BLE-TBRL78/G1F (R5F11BLEAFB) Target Board
YQB-R5F11EFA-TBRL78/G1G (R5F11EFAA) Target Board
QB-R5F10RLC-TBRL78/L12 (R5F10RLCAFB) Target Board
QB-R5F10WMG-TBRL78/L13 (R5F10WMGAFB) Target Board
QB-R5F110PJ-TBRL78/L1C (R5F110PJ) Target Board
QB-R5F107DE-TBRL78/I1A (R5F107DEGSP) Target Board
RTE510MPG0TGB00000RRL78/I1B Target Board
QB-R5F107DE-TBRL78/I1D (R5F117GC) CPU Board