Overview
The YQB-R5F11EFA-TB is a target board used for evaluating RL78/G1G microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.
Features
- Incorporates RL78/G1G (R5F11EFAA)
- A 20MHz resonator is mounted
- Equipped with universal area (2.54 mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable; peripheral board connectors are equipped with microcontroller pins
Sample & Buy
YQB-R5F11EFA-TB
Active| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.