Overview
Description
As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G14 (R5F104LEAFB) Target Board achieves simple and easy evaluation of the target MCU.
Features
- Built-in RL78/G14 (R5F104LEAFB) MCU
- High-speed operation of 20MHz main clock (oscillator used) when supplied with 2.7V to 5.5V
- Both flash memory programming and on-chip debugging are supported (TOOL0 pin)
- Equipped with a universal area (2.54mm pitch)
- MCU pins assigned to the peripheral board and connector for higher expandability
- Lead-free (Pb-free)
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
- RL78 current consumption at startup
Hi all I'm currently performing some current consumption measurements with the RL78/G14 target board (QB-R5F104LE-TB). My program is very simple: Startup Choose 1MHz on-chip oscillator as CPU frequency Set all I/O ports as low level ouputs Go into stop mode The image ...
Aug 12, 2015 - Emulator Error
Hi, While downloading code to target board r5f104ffa I am getting following error. Download failed. [Direct Error Cause]Can not communicate with Emulator. Please terminate the debugger and check the power of Emulator or the connection of cable then restart the debugger.(E1200265) But the same emulator works fine with ...
May 3, 2019 - RL78 G14 connection e2 lite
I have recently started using renesas products and need help with basic connections. I have e2 lite emulator and r5f104ACA mcu. What is the necessary connection circuitry for a simple program like blinking a led.
Apr 20, 2018